/content/hbtbt/ae/en/search-results.html

    Power Supplies

    CHG-120 Battery Charger Circuit Board and Mounting Chassis

    Battery charger circuit board and mounting chassis are designed for use with fire alarm control panels (FACPs).

    Overview

    Battery charger circuit board and mounting chassis are designed for use with fire alarm control panels (FACPs). They are intended to charge lead-acid batteries that provide emergency standby power for & FACPs and related equipment. The battery chargers & are compatible with any FACP that uses lead-acid batteries with a rating of 120 AH.

     Features & Benefits: 

    • Primary AC (TB1):
      • 115 VAC, 60 Hz, 2 A
      • 230 VAC, 50 Hz, 1 A
    • Form-C relay (TB3): 5 A at 30 VDC
    • Float charge voltage: 27.6 VDC
    • Maximum charging current: 4.5 A
    • Fuses F1-F3: 15 A
    • Battery sizes: 26 AH to 120 AH

    Certifications:

    • UL: S674
    • ULC: S635
    • FM: Approved
    • CSFM: 7315-0028:0189
    • MEA: 195-97-E, 345-02-E
    • FDNY: #6114
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Others
    Name
    Description
    File Size
    Date
    Size
    CHG-75 Battery Charger Listing
    application/pdf 165.47 KB
    5/14/2023
    165.47 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    CHG-120 Series Addendum - For Connection Of 100 Amp Hour Batteries
    application/pdf 84.68 KB
    5/11/2023
    84.68 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MS-9050UD(E) - Fire Alarm Control Panel with DACT Data Sheet
    application/pdf 169.6 KB
    6/23/2023
    169.6 KB
    MS-9600LS(E)-MS-9600UDLS(E) FACP inteligente direccionable con segundo lazo opcional Data Sheet
    application/pdf 605.32 KB
    6/23/2023
    605.32 KB
    MS-9200UDLS(E) Rev 3 FACP direccionable inteligente con comunicador incorporado Data Sheet
    application/pdf 699.37 KB
    6/23/2023
    699.37 KB
    MS-9200UDLS(E) Rev 3 Data Sheet
    application/pdf 447.63 KB
    6/23/2023
    447.63 KB
    MS-9200UDLS(E) Rev 3 FACP direccionable inteligente con comunicador incorporado Data Sheet
    application/pdf 699.37 KB
    6/23/2023
    699.37 KB
    CHG-120 Data Sheet - Notifier
    application/pdf 139.48 KB
    6/16/2023
    139.48 KB
    CHG-120F Battery Charger Data Sheet - Fire-Lite
    application/pdf 175.92 KB
    6/16/2023
    175.92 KB
    CHG-75 Battery Charger Data Sheet - FIre-Lite
    application/pdf 211.22 KB
    6/16/2023
    211.22 KB
    CHG-120F Battery Charger Data Sheet - Fire-Lite
    application/pdf 175.92 KB
    6/16/2023
    175.92 KB
    Name
    Description
    File Size
    Date
    Size
    CHG-120 Series Addendum - For Connection Of 100 Amp Hour Batteries
    application/pdf 84.68 KB
    5/11/2023
    84.68 KB
    MS-9050UD(E) - Fire Alarm Control Panel with DACT Data Sheet
    application/pdf 169.6 KB
    6/23/2023
    169.6 KB
    MS-9600LS(E)-MS-9600UDLS(E) FACP inteligente direccionable con segundo lazo opcional Data Sheet
    application/pdf 605.32 KB
    6/23/2023
    605.32 KB
    MS-9200UDLS(E) Rev 3 FACP direccionable inteligente con comunicador incorporado Data Sheet
    application/pdf 699.37 KB
    6/23/2023
    699.37 KB
    MS-9200UDLS(E) Rev 3 Data Sheet
    application/pdf 447.63 KB
    6/23/2023
    447.63 KB
    MS-9200UDLS(E) Rev 3 FACP direccionable inteligente con comunicador incorporado Data Sheet
    application/pdf 699.37 KB
    6/23/2023
    699.37 KB
    CHG-120 Data Sheet - Notifier
    application/pdf 139.48 KB
    6/16/2023
    139.48 KB
    CHG-120F Battery Charger Data Sheet - Fire-Lite
    application/pdf 175.92 KB
    6/16/2023
    175.92 KB
    CHG-75 Battery Charger Data Sheet - FIre-Lite
    application/pdf 211.22 KB
    6/16/2023
    211.22 KB
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    application/pdf 1.37 MB
    7/13/2023
    1.37 MB
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    application/pdf 1.49 MB
    7/13/2023
    1.49 MB
    CHG-120F Battery Charger Data Sheet - Fire-Lite
    application/pdf 175.92 KB
    6/16/2023
    175.92 KB
    CHG-75 Battery Charger Listing
    application/pdf 165.47 KB
    5/14/2023
    165.47 KB
    Name
    Description
    File Size
    Date
    Size
    CHG-75 Battery Charger Listing
    165.47 KB
    5/14/2023
    CHG-120 Series Addendum - For Connection Of 100 Amp Hour Batteries
    84.68 KB
    5/11/2023
    CHG-75 Battery Charger - Installation Manual (Fire-Lite)
    1.37 MB
    7/13/2023
    CHG-120F Battery Charger Installation & Operating Manual - Fire-Lite
    1.49 MB
    7/13/2023
    MS-9050UD(E) - Fire Alarm Control Panel with DACT Data Sheet
    169.6 KB
    6/23/2023
    MS-9600LS(E)-MS-9600UDLS(E) FACP inteligente direccionable con segundo lazo opcional Data Sheet
    605.32 KB
    6/23/2023
    MS-9200UDLS(E) Rev 3 FACP direccionable inteligente con comunicador incorporado Data Sheet
    699.37 KB
    6/23/2023
    MS-9200UDLS(E) Rev 3 Data Sheet
    447.63 KB
    6/23/2023
    MS-9200UDLS(E) Rev 3 FACP direccionable inteligente con comunicador incorporado Data Sheet
    699.37 KB
    6/23/2023
    CHG-120 Data Sheet - Notifier
    139.48 KB
    6/16/2023
    CHG-120F Battery Charger Data Sheet - Fire-Lite
    175.92 KB
    6/16/2023
    CHG-75 Battery Charger Data Sheet - FIre-Lite
    211.22 KB
    6/16/2023
    CHG-120F Battery Charger Data Sheet - Fire-Lite
    175.92 KB
    6/16/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CHG-120
    Battery Charger Circuit Board and Mounting Chassis: 25 to 120Ah
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-chg-120-assy-fnl-chg-120-primaryimage
    CHG-120
    Battery Charger Circuit Board and Mounting Chassis: 25 to 120Ah
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-chg-120-assy-fnl-chg-120-primaryimage
    CHG-75
    Battery Charger, For Lead-Acid Batterie, 25 to 75AH
    CHG-75
    Battery Charger, For Lead-Acid Batterie, 25 to 75AH
    FCI-CHG-120
    Battery charger, 25 - 120 AH Gel Cell
    FCI-CHG-120
    Battery charger, 25 - 120 AH Gel Cell