/content/hbtbt/ae/en/search-results.html

Call Stations

Universal Interface Module

The UIM (Universal Interface Module) serves as an interface module of the VARIODYN ONE voice alarm system for connecting two analog audio inputs and two analog audio outputs. It also has 48 digital inputs and outputs.

Overview

The UIM (Universal Interface Module) serves as an interface module of the VARIODYN ONE voice alarm system for connecting two analog audio inputs and two analog audio outputs. It also has 48 digital inputs and outputs. Short-circuit and open-circuit monitoring can be activated for eight of these inputs.

Features & Benefits:
  • 48 programmable inputs/outputs
  • 8 inputs can optionally be monitored
  • 2 audio inputs
  • 2 audio outputs
Certifications:
  • EN54