/content/hbtbt/ae/en/search-results.html

Aspirating Smoke Detector

Intelligent VESDA-E VEU Gamewell-FCI Velociti SLC

The Intelligent VEU Series of aspirating smoke detectors are the premium detector of the VESDA-E range.

Overview

The VEU Series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.

Flair is the revolutionary new detection chamber that forms the core of the Intelligent VESDA-E VEU Series, providing better detection, fewer nuisance alarms, higher stability, increased longevity and particle characterization. Direct imaging of the sampled particles using a CMOS imager combined with multiple photo-diodes allow vastly more data about the observed particles. The Intelligent VESDA-E VEU Series features a robust IP40-rated enclosure and is equipped with a powerful aspirator that provides a total pipe length of 800 m (2,624 ft).

Features & Benefits:
  • Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms.
  • Multistage filtration and optical protection with clean air barriers ensures lifetime detection performance.
  • Four alarm levels and an ultra-wide sensitivity range deliver optimum protection for the widest range of applications.
  • Intuitive LCD icon display provides instant status information.
  • Flow fault thresholds accommodate varying airflow conditions.
  • Smart on-board filter retains dust count and remaining filter life for predictable maintenance.
  • Extensive event log (20,000 events) for event analysis and system diagnostics.
  • AutoLearn™ smoke for reliable and rapid commissioning.
  • Referencing to accommodate external environmental conditions to minimize nuisance alarms.
  • Remote monitoring with iVESDA for system review and proactive maintenance.
  • Ethernet for connectivity with Xtralis® software for configuration, secondary monitoring and maintenance.
  • Industry first. Aspirating detector secondary monitoring and maintenance via WiFi.
  • USB for PC configuration, and firmware upgrade using a memory stick.
  • Two GPIs (monitored/unmonitored) with fix mapping to detector Reset function
  • Field replaceable sub-assemblies enable faster service and maximum uptime.
Certifications:
  • UL
  • ULC
  • CSFM
  • FM
Specifications

Others

  • Product Type
    • VESDA-E
  • Brand
    • Gamewell-FCI

Others

  • Product Type
    • VESDA-E
  • Brand
    • Gamewell-FCI
  • Product Type : VESDA-E
  • Brand : Gamewell-FCI
Others
Name
Description
File Size
Date
Size
Veu Di Rilevatori Di Fumo Ad Aspirazione-Data Sheet
application/pdf 940.36 KB
7/10/2023
940.36 KB
Data Sheet
Name
Description
File Size
Date
Size
Intelligent VESDA-E VEU Series Data Sheet - Gamewell-FCI
application/pdf 730.13 KB
7/10/2023
730.13 KB
Name
Description
File Size
Date
Size
Veu Di Rilevatori Di Fumo Ad Aspirazione-Data Sheet
application/pdf 940.36 KB
7/10/2023
940.36 KB
Intelligent VESDA-E VEU Series Data Sheet - Gamewell-FCI
application/pdf 730.13 KB
7/10/2023
730.13 KB
Name
Description
File Size
Date
Size
Veu Di Rilevatori Di Fumo Ad Aspirazione-Data Sheet
940.36 KB
7/10/2023
Intelligent VESDA-E VEU Series Data Sheet - Gamewell-FCI
730.13 KB
7/10/2023