/content/hbtbt/ae/en/search-results.html

    parts and accessories

    FAAST Automatic Purging Unit

    FAAST Automatic Purging Unit provides a fully integrated and compact solution with user-selectable preventative or event triggered purging programs.

    Overview

    FAAST Automatic Purging Unit provides a fully integrated and compact solution with user-selectable preventative or event triggered purging programs. An intelligent and installation-friendly design ensures FAAST Automatic Purging Unit is a cost effective and reliable means of preventing pipe network contaminant blockages.

    Features & Benefits:
    • A fully integrated and compact system, designed for larger pipe networks
    • Designed for use in Honeywell Aspiration Smoke Detection (ASD) systems
    • Patented design without air resistance (as defined by EN 54-20)
    • Internal clock or external clock timer can be connected
    • Several systems can be coupled in Master-Slave mode
    • Manual control via external push-button
    • Automatic initiation if a fault message is received from the ASD system (activating through FACP only)
    • Easy commissioning without software tools
    • Multi-coloured LED indicates the system condition
    Specifications

    Others

    • Brand
      • ESSER
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • Morley-IAS
      • NOTIFIER
    • Brand : ESSER|Morley-IAS|NOTIFIER