system configuration software
PAMMI Plus Client
PAMMI Plus Clients are an PC workstation with which the input can be made in PAMMI Plus and the information can be retrieved supports to stream audio into VARIODYN D1
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PAMMI Plus Client are the graphical user interface or the operating station. PAMMI Plus client is connected with PAMMI Plus Server via Ethernet and can be set up in a customer specific way. Many PAMMI Plus clients can be operated with one PAMMI Plus server. In connection with the call station of VARIODYN D1 system, live announcements and buffered messages with the PAMMI Plus clients can be released or controlled. Thus, the user can e.g. narrate, save and control the message. After controlling, the message can be then be released. This prevents the danger of false announcements or live announcements of bad quality
Features & Benefits:- Graphical User Interface
- Checking and monitoring of alarms and evacuation
- Management and control of announcements and other audio information, timing of announcements
- Volume and sound control
- Zone selection
- Logbook for documentation of the listed functions
- Display and checking of system status of the VARIODYN D1 system
- Software license including USB-Dongle
Others
- Brand
- ESSER
- Product Type
- Software
Others
- Brand
- ESSER
- Product Type
- Software
- Brand : ESSER
- Product Type : Software