/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Aperio Standard Fitting

    Aperio Standard Fittings provide basic fitting, reading electronics and handle outside, mechanical handle inside, for doors with a thickness of 40-50mm, MIFARE.

    Overview

    Aperio® is a new global ASSA ABLOY technology that enables mechanical locks to be wirelessly linked to a new or existing access control system without any need to modify the door. Aperio Standard Fitting provide basic fitting, reading electronics and handle outside, mechanical handle inside, for doors with a thickness of 40-50mm, MIFARE. The definition of the outside and inside length is done via the configurator. Some options require surcharge which will be identified accordingly by the configurator.

    Communication from hub to the Online Access Control System - access decision in the EAC system. Can be used with all European (DIN) mortise locks - in wooden, steel and tubular-frame doors. Main electronics (RFID + radio) outside - security-relevant electronics inside. Outside handle rotates freely - inside handle always engaged. Possibility to store up to 10 emergency cards (only used in case of disconnection from the hub).

    Features & Benefits:
    • AES 128 bit encryption
    • Reading technology MIFARE ™ Classic or MIFARE ™ DESFire ™ EV1 or LEGIC Advant or LEGIC Prime
    • Micro-USB firmware download
    • Three authentication levels (pin only, card only, pin & card combined)
    • PIN code 4to 8-digit with AP-0100
    • Basic interior and exterior doors up to category 2
    • Pusher in L-shape and U-shape
    • Door thickness between 40 and 100mm, in increments of 10mm
    • LED for status visualization