/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Acclimate® Multi-Sensor Low-Profile Intelli Detector

    The acclimate® multi-Sensor low-profile intelligent detectors are intelligent, addressable, multi-sensing, low-profile detectors designed for use with johnson controls Intelligent fire alarm control panels (CLIP or FlashScan® modes)

    Overview

    The acclimate® multi-sensor low-profile intelligent detectors are intelligent, addressable, multi-sensing, low-profile detectors designed for use with johnson controls Intelligent fire alarm control panels (CLIP or FlashScan® modes). Acclimate detectors uses a combination of photoelectric and thermal sensing technologies to increase immunity to false alarms. Unlike traditional intelligent detectors, acclimate detectors has a microprocessor in the detector head that processes alarm data. As a result acclimate detectors adjusts its sensitivity automatically, without operator intervention or control panel programming. Areas where acclimate detectors are especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else the use of a particular area may change. Acclimate detectors automatically adjusts its sensitivity to the environment.

    FlashScan (U.S. Patent 5,539,389) is a communication protocol developed to greatly enhance the speed of communication between analog intelligent devices and compatible systems. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel’s CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of earlier designs.

    Features & Benefits:
    • Automatically adjusts sensitivity levels without operator intervention or programming
    • Microprocessor-based, combination photo and thermal technology
    • FlashScan® and CLIP system compatible IFC-320, IFC2- 640, and IFC2-3030
    • Addressable-analog communication
    • Sleek, low-profile design
    • Addresses can be viewed and changed without electronic programmers
    • Dual bi-color LED design provides 360° viewing angle
    • Built-in tamper-resistant feature
    • Built-in functional test switch activated by external magnet
    Certifications:
    • UL Listed: S1948
    • ULC Listed: S1948
    • MEA Listed: 225-02-E Vol. 3
    • FM Approved
    • CSFM: 7272-0554:0145
    • Maryland State Fire Marshal: Permit # 2136
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list