Smoke Detectors
22051E/EI Photoelectric Smoke Detector
The 22051E/EI photoelectric smoke detector has a completely new detection chamber design, the result of many years of research and design by System Sensor. This delivers improved responsiveness, reduced sensitivity changes caused by settling dust.
The 22051E/EI photoelectric smoke detector has a completely new detection chamber design, the result of many years of research and design by System Sensor. This delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from insect ingress and other debris. The plug-in unit uses sophisticated processing circuitry that incorporates smoothing filters to help eliminate transient environmental noise conditions that can be the cause of unwanted alarms. The devices are managed by embedded software running complex algorithms that further improve resilience to false alarms and improve detection speed.
Features & Benefits:- Includes Series 200 Advanced Protocol
- Available with or without single pole short circuit isolation with status control
- Tri colour LED offering red, green and amber colours
- Rotary decade address switches
- Pure white colour to compliment modern buildings
- 100% mechanical and electrical backwards compatibility
- New Base design to compliment the detector
- CE Certified
- LPCB
Others
- Detection Sensor Type
- Photoelectric
- Brand
- System Sensor
Others
- Detection Sensor Type
- Photoelectric
- Brand
- System Sensor
- Detection Sensor Type : Photoelectric
- Brand : System Sensor