Smoke Detectors
Photo Thermal Infra-Red Detector
Photo Thermal Infra-Red Detector detects smoke, while a thermal element provides rate-of-rise and fixed temperature heat sensing and an infra-red sensor adds further detection ability.
Photo Thermal Infra-Red Detector detects smoke, while a thermal element provides rate-of-rise and fixed temperature heat sensing and an infra-red sensor adds further detection ability. These sensors are plug-in type fire sensors that combine three types of detection capability with addressable communications.
These sensors are designed for open area protection and must only be connected to control panels that use a compatible proprietary communication protocol for monitoring and control.
Features & Benefits:- Fully integrated Infra Red Sensing to support the fire alarm decision
- Includes Series 200 Advanced Protocol
- Available with or without single pole short circuit isolation with status control through the Series 200 Advanced Protocol
- Tri colour LED offering red, green and amber colours
- Rotary decade address switches
- Pure white colour to compliment modern buildings
- 100% mechanical and electrical backwards compatibility
- New Base design to compliment the detector
- EN54-7: 2000
- EN54-5: 2000 Class A1R
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor