/content/hbtbt/ae/en/search-results.html

Graphic Software

Network Combiner Echelon Gateway Router

The Network Combiner Routers are Echelon network devices that when used in pairs, allow the connection of multiple Echelon networks in real time, spanning great distances.

Overview

The Network Combiner Routers are Echelon network device that when used in pairs allow the connection of multiple Echelon networks in real time, spanning great distances. The communication channel between these devices can be any analog or digitized analog channel capable of supporting V.32 turbo standard modem signaling, including standard dial-up public switched telephone circuits, two-wire or four-wire leased lines, or dry copper CAT 5 cable. This technology allows the connection of Echelon network segments isolated by great distances, which cannot be spanned by conventional wire media.

Features & Benefits:
  • Easy expansion of the Echelon Gateway network
  • Transparent multichannel support
  • Integrated package
Certifications:
  • UL: S6010, S6011
  • ULC: S5697
Specifications

Others

  • Brand
    • Notifier

Others

  • Brand
    • Notifier
  • Brand : Notifier