/content/hbtbt/ae/en/search-results.html

Licenses

CentraLine HVAC and Integration Controller

The CentraLine by Honeywell HAWK is a compact controller for integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. Lighting) in a building

Overview

The Centraline by Honeywell HAWK is a compact controller for integration of Heating, Ventilation, Air Conditioning (HVAC) systems and non-HVAC systems (e.g. Lighting) in a building. It combines integrated control, supervision, data logging, alarming, scheduling and network management functions with Internet connectivity and web serving capabilities in a small, compact platform. The HAWK makes it possible to control and manage external devices over the Internet and presents real time information to users in web-based graphical views. It facilitates efficient project planning and smart engineering opportunities for small to large size integration projects. The HAWK600E enhancements include data recovery services for battery less operation and increased operating ambient temperature. Battery maintenance is no longer necessary when using data recovery services.

Features & Benefits:
  • Hardware inputs/outputs
  • o CentraLine LON I/O modules (CLIOL)
  • o external I/O modules with universal inputs and outputs for: measurement of temperature, relative humidity, pressure, etc.; and contact status from relays, thermostats etc. and control devices like servomotors; and relay outputs for pumps, ventilators etc
  • Integration
  • o Open Systems, all Modbus types, BACnet IP and MSTP, LON (via optional plug-in card), EIB/KNX IP, M-bus, oBiX, and SNMP
  • Communication cards
  • o 2 expansion slots available for extra communication cards (LON, RS232, RS485, GPRS)
  • o M2M models have 1 expansion slot
  • Web server
  • o Supports most common browsers
  • o Different profiles are supported, profiles where Java plugin is needed but also profiles where only HTML is required
  • o Mobile device support via HTML 5, iOS, Android
Certifications:
  • CE
  • BTL
  • UL 916
  • RoHS Compliant
  • FCC part 15 Class A2
  • C-UL listed to Canadian Standards Association
  • (CSA) C22.2 No. 205-M1983 "Signal Equipment"