/content/hbtbt/ae/en/search-results.html

Standard Software Support Agreements

Programming kit for XPIQ

The PK-XPIQ software is installed on a user supplied PC which is used to program the XPIQ. The software is designed to assign the various points to the sequential addresses, beginning with the base address.

Overview

The PK-XPIQ software is installed on a user supplied PC which is used to program the XPIQ. The software is designed to assign the various points to the sequential addresses, beginning with the base address.

The PK-XPIQ software gives the programmer the option of changing the XPIQ’s boot code. Through PK-XPIQ software program files can also be retrieved from the XPIQ, modified and then downloaded back into the XPIQ. Each time a new program is created or an existing program is modified and downloaded to the XPIQ, the fire alarm system must be thoroughly tested to ensure proper operation. An additional feature is that, PK-XPIQ can be used to retrieve information about current software revisions, system troubles, installed hardware, parameters and status.