/content/hbtbt/ae/en/search-results.html

System Configuration Software

230V AC Basic ACS-8 System

The basic ACS-8 systems are the forward-looking access control systems which are modular in construction and highly autonomous. This basic ACS-8 system contains decision rights for door release and control.

Overview

The basic ACS-8 systems are the forward-looking access control systems which are modular in construction and highly autonomous. They provides flexible and freely-selectable installation technology. This enables conventional connection of up to two separate doors or one door with an internal and external reader. The communication modules allows an extension by means of wire-saving RS-485 bus technology to max. 8 doors. Therefore it is possible to connect online DLC reader modules and DLF electronic fittings on the ACS-8 RS-485 module bus via radio communication.

This ACS-8 systems have two controllable RS-485 interface drivers which are integrated in the communication module and the firmware is completely upgradable. The ACS-8 also contains decision rights for door release and control.

Features & Benefits:
  • 2 readers with clock/data interface
  • 2 keypads with 2-wire interface possible
  • User-friendly and flexible event control via inputs and relays
  • Lock function with reciprocal door state influence
  • Anti pass pack, barring repeated entry, threat code, and counter control
  • Upgradable program memory and dynamic memory administration
Certifications:
  • VdS Approval