/content/hbtbt/ae/en/search-results.html

System Configuration Software

Personality Firmware Kit

Personality Firmware Kits are for the Fire-Lite® Alarms MS-9200. Using these kits, the NION-232B facilitates transparent communications between the ONYXWorks workstation and the control panels on the Echelon Gateway network.

Overview

Personality Firmware Kits are for the Fire-Lite® Alarms MS-9200. Using these kits, the NION-232B facilitates transparent communications between the ONYXWorks workstation and the control panels on the Echelon Gateway network. The kits are based on LonWorks™ technologies. The field-selectable baud rates are from 600 to 9600.

Features & Benefits:
  • Field-selectable baud rate settings
  • Status, power, diagnostic, and I/O LEDs
  • Transient protection on all terminals
Certifications:
  • UL Listed: S5697; S6011
  • ULC Listed: S5697; S6011
  • CSFM: 7300-1525:102
  • MEA: 292-98-E