/content/hbtbt/ae/en/search-results.html

System Configuration Software

Personality module

Personality modules are for FCID. Using these kits, the NION-232B facilitates transparent communications between the ONYXWorks workstation and the control panels.

Overview

Personality modules are for FCID. Using these kits, the NION-232B facilitates transparent communications between the ONYXWorks workstation and the control panels on the Echelon Gateway network. The kits are based on LonWorks™ technologies.

Features & Benefits:
  • High-speed proprietary LonWorks network that supports wire or multimode fiber media
  • Field-selectable baud rate settings
  • Status, power, diagnostic, and I/O LEDs
  • Transient protection on all terminals.
Certifications:
  • UL Listed: S5697; S6011
  • ULC Listed: S5697; S6011
  • CSFM: 7300-1525:102
  • MEA: 292-98-E