/content/hbtbt/ae/en/search-results.html

System Configuration Software

Rack and Panel Connector

Rack and Panel Connectors are industry-standard connectors with high continuity contacts. These connectors exhibit a hermaphroditic contact design for no-fail interconnections.

Overview

Rack and Panel Connectors are industry-standard connectors with high continuity contacts. These connectors exhibit a hermaphroditic contact design for no-fail interconnections. The Rack and Panel Connectors feature gold over nickel plating for wire hole, PCB, wire-wrap, and crimp contacts. The crimp contacts of these Rack and Panel Connectors are available pre-installed, separately or on a reel, and ready for automatic crimping.

Features & Benefits:
  • Industry-standard connector with highly dependable contacts
  • Hermaphroditic contact design for no-fail interconnections
  • 100% fit, form, and function alternative to Elco 8016 series
  • Gold over nickel plating for wire hole, PCB, wire-wrap, and crimp contacts
  • Plastic and metal covers with cable clamps for strain relief
Certifications:
  • RoHS