/content/hbtbt/ae/en/search-results.html

System Configuration Software

UniNet® Lite Facilities Monitoring Network

UniNet® Lite is a software/hardware package that provides the components necessary to convert an appropriate IBM®-compatible PC into a facilities monitoring network terminal.

Overview

UniNet® Lite is a software/hardware package that provides the components necessary to convert an appropriate IBM®-compatible PC into a facilities monitoring network terminal. UniNet® Lite is an intuitive, easy to use, custom color graphic annunciation and control system for the NFS-3030, NFS-640, AM2020, AFP1010, AFP-400, AFP-300, and AFP-200 control panels and their peripheral devices.

UniNet® Lite also provides the ability to monitor and control an entire NOTI•FIRE•NET™ (version 5.0 or later) system, and the NION-2C8M has the capability to monitor equipment and control panels that have dry contacts. The UniNet® Lite PC workstation is the operator interface to the UniNet® Lite system, providing an easy-to-use and -learn graphical user interface. The operator is presented with a consistent look and operation for all monitored equipment. On one screen, it provides a simultaneous display of both the current off-normal events and a summary of all other off-normal events within the system. The ability to import and customize screens allows a wide variety of configuration options for any situation.

Plug-in applications allow the operator to configure, monitor, and control network devices. The UniNet® Lite network supports up to four nodes of compatible NOTIFIER fire control panels and event printers, as well as dry contacts.

Features & Benefits:
  • Auto navigation automatically locates and zooms to the device related to an alarm or event, based on the priority of the event
  • System Administrator-definable security profiles allow for extremely flexible definition of operator accounts
  • New and Acknowledged Event boxes display all off-normal events, simultaneously with graphic screens
  • Operator log with response tracking
  • History Manager records operator, event, and response (with time and date stamp) to disk
  • Dynamic search filters for custom reporting of all events
  • Screen database with screens for all sites
Certifications:
  • ISO 9001 Certified