/content/hbtbt/ae/en/search-results.html

    Bullet Cameras

    50 Series IP Camera (Bullet)

    Honeywell’s 50 Series IP cameras offer exceptional picture clarity, flexible system integration, secure data transmission and easy installation, ideal for medium to large enterprises and indoor/outdoor applications.

    Overview
    Honeywell’s 50 Series IP cameras offer secure, cost-effective, enterprise-level compliant video surveillance solutions ideal for enterprise and critical application locations such as government locations, utilities, large commercial buildings or enterprises, retail and educational campuses. These cameras feature secure boot for enhanced cybersecurity and are MII Clas I category conformant. These are also fully compliant compliance with NDAA Section 889 standards, helping reduce risk and liability of illegal access and data breaches. The GORE ® Vent Technology creates a breathable barrier to keep rain out and keep image quality consistent in all weather conditions while the built-in video motion and camera tampering detection help prevent interference or vandalism for greater security and safety.Features & Benefits:
    • Available in a wide range of form factors, lenses, zoom and mounting options including dome and bullet.
    • 1/2.8 inch CMOS progressive scan imager, available in different lens options
    • Resolutions ranging from 3MP (2304 x 1296) to 5MP (2592 x 1944)
    • Ultra low light performance ranging from 0.002 to 0.005 Lux @ F1.6 to F.2.0 in color mode
    • True Wide Dynamic Range 130 dB for glare free images
    • H.265/H.264/MJPEG, Smart codec video compression
    • Gyro sensor based Electronic Image Stabilization
    • Secure boot and TLS 1.2 & 1.3 for increased cybersecurity
    • Micro SD/SDHC/SDXC card slot (2TB) for onboard camera encrypted storage (card not included)
    • Built-in analytics: Motion Detection, Scene Change, Tamper Detection, Heat Map.
    • AI based analytics: Smart Motion, Smart Intrusion, Smart Loitering, Smart Line Crossing Detection, People Counter, Unattended Object Detection, Missing Object Detection, People Counter, Queuing, Crowd Gathering, Face Detection
    • PoE (IEEE 802.3af, Class 0)
    • ONVIF Profile S, G, T and M compliant
    • One alarm input and one relay output
    • Water/dust proof (IP66/IP67) and Vandal Resistant IK10
    Certifications:
    • Emissions: FCC PART 15, CE (EN 55032), ICES-003
    • Immunity: CE (EN 55035)
    • Safety: UL listed to UL/CSA 62368-1, BIS IS 13252 (Part 1)/IEC 69050-1
    • Reliability: IEC 60068-2-1, IEC 60068-2-2, IEC 60068-2-4, IEC 60068-2-11, IEC 60068-2-27, IEC 60068-2-64
    • Environment: RoHS, REACH, WEEE
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security