/content/hbtbt/ae/en/search-results.html

NVRs

MAXPRO NVR XE (Express Edition), 8 Ch

Honeywell’s MAXPRO NVR XE, 8 Ch is an ideal solution for entry into IP video surveillance systems

Overview

Honeywell’s MAXPRO NVR XE, 8 Ch is an ideal solution for entry into IP video surveillance systems. MAXPRO NVR XE utilizes Honeywell’s HD cameras to offer a powerful high definition IP recording and security monitoring system for small installations.

Specifications

Others

  • Maximum Storage Temperature
    • 65 Degrees Celsius
  • Overall Width
    • 330.00 Millimeter-PRD
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Ambient Temperature
    • 40 Degrees Celsius
  • Internal Storage Capacity
    • 2 Terabyte
  • Overall Depth
    • 397.8 Millimeter-PRD
  • Ethernet Transmission Speed
    • 1 GB
  • Minimum Storage Temperature
    • -10 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • 5 Degrees Celsius
  • Memory Capacity
    • 8 GB
  • Input Voltage
    • 115-230
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Bit Rate per Channel
    • 4 megabits per second
  • Input Frequency
    • 50/60 Hertz (1/second)
  • Power Supply
    • 300 watt
  • Overall Height
    • 96 Millimeter-PRD

Others

  • Maximum Storage Temperature
    • 65 Degrees Celsius
  • Overall Width
    • 330.00 Millimeter-PRD
  • Maximum Operating Humidity
    • 90 Percentage
  • Maximum Operating Ambient Temperature
    • 40 Degrees Celsius
  • Internal Storage Capacity
    • 2 Terabyte
  • Overall Depth
    • 397.8 Millimeter-PRD
  • Ethernet Transmission Speed
    • 1 GB
  • Minimum Storage Temperature
    • -10 Degrees Celsius
  • Minimum Operating Ambient Temperature
    • 5 Degrees Celsius
  • Memory Capacity
    • 8 GB
  • Input Voltage
    • 115-230
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Bit Rate per Channel
    • 4 megabits per second
  • Input Frequency
    • 50/60 Hertz (1/second)
  • Power Supply
    • 300 watt
  • Overall Height
    • 96 Millimeter-PRD
  • Maximum Storage Temperature : 65 Degrees Celsius
  • Overall Width : 330.00 Millimeter-PRD
  • Maximum Operating Humidity : 90 Percentage
  • Maximum Operating Ambient Temperature : 40 Degrees Celsius
  • Internal Storage Capacity : 2 Terabyte
  • Overall Depth : 397.8 Millimeter-PRD
  • Ethernet Transmission Speed : 1 GB
  • Minimum Storage Temperature : -10 Degrees Celsius
  • Minimum Operating Ambient Temperature : 5 Degrees Celsius
  • Memory Capacity : 8 GB
  • Input Voltage : 115-230
  • Minimum Operating Humidity : 0 Percentage
  • Maximum Bit Rate per Channel : 4 megabits per second
  • Input Frequency : 50/60 Hertz (1/second)
  • Power Supply : 300 watt
  • Overall Height : 96 Millimeter-PRD
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
application/pdf 4.08 MB
5/10/2023
4.08 MB
Sales Sheet
Name
Description
File Size
Date
Size
MAXPRO NVR XE Flyer
application/pdf 539.05 KB
2/3/2022
539.05 KB
Mobile Flyer MAXPRO NVR Series
application/pdf 98.32 KB
2/3/2022
98.32 KB
PS IP Family Healthcare Ad
application/pdf 1.33 MB
2/3/2022
1.33 MB
PS IP Family Healthcare Ad
application/pdf 1.33 MB
2/3/2022
1.33 MB
Mobile Flyer MAXPRO NVR Series
application/pdf 118.46 KB
2/3/2022
118.46 KB
Advertisement: Take Command
application/pdf 78.66 KB
2/3/2022
78.66 KB
Advertisement: Take Command
application/pdf 78.66 KB
2/3/2022
78.66 KB
Mobile Flyer MAXPRO NVR Series
application/pdf 118.46 KB
2/3/2022
118.46 KB
Infographic MAXPRO® Cloud
application/pdf 227.75 KB
2/3/2022
227.75 KB
Technical Bulletins
Name
Description
File Size
Date
Size
Upgrade Technical Note - MAXPRO NVR 2.5
application/pdf 132.97 KB
2/3/2022
132.97 KB
Brochure
Name
Description
File Size
Date
Size
Brochure - MAXPRO IP Video Solutions
application/pdf 4.16 MB
5/11/2023
4.16 MB
Brochure - MAXPRO IP Video Solutions
application/pdf 1.09 MB
5/11/2023
1.09 MB
Soluciones de Video IP MAXPRO Series
application/pdf 1.06 MB
5/11/2023
1.06 MB
MAXPRO
application/pdf 6.71 MB
5/11/2023
6.71 MB
MAXPRO NVR XE (Xpress Edition) - Guida rapida all'installazione
application/pdf 273.35 KB
5/11/2023
273.35 KB
Brochure ONVIF Series Cameras - FR
application/pdf 896.11 KB
5/11/2023
896.11 KB
Soluciones de vdeo IP MAXPRO
application/pdf 681.19 KB
5/11/2023
681.19 KB
Solues de Vdeo de IP Srie MAXPRO
application/pdf 1.04 MB
5/11/2023
1.04 MB
MAXPRO ?een pro IP video
application/pdf 1.17 MB
5/11/2023
1.17 MB
Brochure - MAXPRO IP Video Solutions
application/pdf 4.16 MB
5/11/2023
4.16 MB
MAXPRO NVR FAMILY Video Redefined
application/pdf 281.99 KB
5/11/2023
281.99 KB
Solutions vido sur IP de srie MAXPROMD
application/pdf 606.79 KB
5/11/2023
606.79 KB
Software Maintenance Upgrade Program
application/pdf 375.46 KB
5/11/2023
375.46 KB
Engineering Specifications
Name
Description
File Size
Date
Size
A&E Specs - MAXPRO NVR XE - Rev B
application/msword 84 KB
5/14/2023
84 KB
A&E Specs - MAXPRO NVR XE - Rev C
application/msword 103.5 KB
5/14/2023
103.5 KB
MAXPRO NVR XE A&E Specs
application/msword 67.5 KB
5/14/2023
67.5 KB
Notices
Name
Description
File Size
Date
Size
Test document
application/pdf 150.7 KB
5/16/2023
150.7 KB
Installation Instructions
Name
Description
File Size
Date
Size
Gu-a de instalaci-n r-pida de MAXPRO- NVR XE
application/pdf 1.36 MB
5/8/2023
1.36 MB
MAXPRO- NVR XE - beknopte installatiehandleiding
application/pdf 1.36 MB
5/8/2023
1.36 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/11/2023
686.91 KB
MegaPIT User Guide
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Device Features Compatibility Matrix - MAXPRO- VMS
application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 39.65 KB
5/11/2023
39.65 KB
Fusion IV NVR User Guide - DEU
application/pdf 1.88 MB
5/10/2023
1.88 MB
Brochure - MAXPRO- IP Video Solutions
application/pdf 1.09 MB
5/11/2023
1.09 MB
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/11/2023
5.31 MB
MAXPRO- NVR XE (Xpress Edition)
application/pdf 1.37 MB
5/11/2023
1.37 MB
EquIP Quick Reference Guide
application/pdf 527.2 KB
5/11/2023
527.2 KB
Interoperability Matrix - Honeywell Products
application/pdf 686.91 KB
5/10/2023
686.91 KB
Virtual
application/pdf 45.23 KB
5/11/2023
45.23 KB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
application/pdf 435.21 KB
5/10/2023
435.21 KB
EquIP Quick Reference Guide
application/pdf 527.2 KB
5/11/2023
527.2 KB
Quick Install Guide - MAXPRO NVR Hybrid XE
application/pdf 1.65 MB
5/11/2023
1.65 MB
Quick Install Guide - MAXPRO NVR XE
application/pdf 1.43 MB
5/11/2023
1.43 MB
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/10/2023
5.31 MB
Operator-s Guide - MAXPRO NVR
application/pdf 6.91 MB
5/11/2023
6.91 MB
Data Sheet
Name
Description
File Size
Date
Size
Datasheet MAXPRO NVR XE (Xpress -editie)
application/pdf 756 KB
5/14/2023
756 KB
MAXPRO NVR XE (Xpress Edition) Data Sheet
application/pdf 210.32 KB
5/14/2023
210.32 KB
MAXPRO NVRs Family Data Sheet
application/pdf 0 Bytes
2/3/2022
0 Bytes
Data Sheet - MAXPRO NVR XE (Xpress Edition)
application/pdf 347 KB
5/14/2023
347 KB
MAXPRO NVR XE (Xpress Edition) Data Sheet
application/pdf 358.32 KB
5/14/2023
358.32 KB
MAXPRO NVR XE (Xpress Edition) Enregistreur vido rseau (NVR) 8-16 voies
application/pdf 501.28 KB
5/14/2023
501.28 KB
FAQs
Name
Description
File Size
Date
Size
MAXPRO NVR Rev A Refresh Program
application/pdf 86.64 KB
5/17/2023
86.64 KB
FUSION Refresh Program
application/pdf 89.36 KB
5/17/2023
89.36 KB
MAXPRO NVR Advance Replacement Program
application/pdf 48.2 KB
5/17/2023
48.2 KB
Case Study
Name
Description
File Size
Date
Size
HIGH SECURITY IN A MIXED USE BUILDING
application/pdf 384.63 KB
2/17/2022
384.63 KB
ab_1-2017_Honeywell_v.03.pdf
application/pdf 1005.07 KB
2/17/2022
1005.07 KB
Product Bulletins
Name
Description
File Size
Date
Size
15.6.2015 - June edition
application/pdf 361.34 KB
5/16/2023
361.34 KB
Software Services - marketing bulletins
application/pdf 564.13 KB
5/16/2023
564.13 KB
MAXPRO NVRs 4.7 and MAXPRO VMS R470 - Product Discontinuation
application/pdf 378.56 KB
5/16/2023
378.56 KB
Name
Description
File Size
Date
Size
Interoperability Matrix - Honeywell Products
686.91 KB
5/11/2023
686.91 KB
A&E Specs - MAXPRO NVR XE - Rev B
84 KB
5/14/2023
84 KB
A&E Specs - MAXPRO NVR XE - Rev C
103.5 KB
5/14/2023
103.5 KB
MAXPRO NVR XE A&E Specs
67.5 KB
5/14/2023
67.5 KB
MegaPIT User Guide
39.65 KB
5/11/2023
39.65 KB
Device Features Compatibility Matrix - MAXPRO- VMS
39.65 KB
5/11/2023
39.65 KB
HIGH SECURITY IN A MIXED USE BUILDING
384.63 KB
2/17/2022
384.63 KB
Gu-a de instalaci-n r-pida de MAXPRO- NVR XE
1.36 MB
5/8/2023
1.36 MB
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
4.16 MB
Brochure - MAXPRO IP Video Solutions
1.09 MB
5/11/2023
1.09 MB
Soluciones de Video IP MAXPRO Series
1.06 MB
5/11/2023
1.06 MB
Fusion IV NVR User Guide - DEU
1.88 MB
5/10/2023
1.88 MB
Brochure - MAXPRO- IP Video Solutions
1.09 MB
5/11/2023
1.09 MB
MAXPRO NVR Operator's Guide
5.31 MB
5/11/2023
5.31 MB
MAXPRO NVR XE Flyer
539.05 KB
2/3/2022
539.05 KB
MAXPRO- NVR XE (Xpress Edition)
1.37 MB
5/11/2023
1.37 MB
Datasheet MAXPRO NVR XE (Xpress -editie)
756 KB
5/14/2023
756 KB
MAXPRO
6.71 MB
5/11/2023
6.71 MB
Mobile Flyer MAXPRO NVR Series
98.32 KB
2/3/2022
98.32 KB
EquIP Quick Reference Guide
527.2 KB
5/11/2023
527.2 KB
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
4.08 MB
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
1.33 MB
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
1.33 MB
MAXPRO NVR XE (Xpress Edition) Data Sheet
210.32 KB
5/14/2023
210.32 KB
MAXPRO NVR XE (Xpress Edition) - Guida rapida all'installazione
273.35 KB
5/11/2023
273.35 KB
MAXPRO NVRs Family Data Sheet
0 Bytes
2/3/2022
0 Bytes
Interoperability Matrix - Honeywell Products
686.91 KB
5/10/2023
686.91 KB
Virtual
45.23 KB
5/11/2023
45.23 KB
Brochure ONVIF Series Cameras - FR
896.11 KB
5/11/2023
896.11 KB
Soluciones de vdeo IP MAXPRO
681.19 KB
5/11/2023
681.19 KB
MAXPRO- NVR XE - beknopte installatiehandleiding
1.36 MB
5/8/2023
1.36 MB
MAXPRO NVR Rev A Refresh Program
86.64 KB
5/17/2023
86.64 KB
Data Sheet - MAXPRO NVR XE (Xpress Edition)
347 KB
5/14/2023
347 KB
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
5/10/2023
435.21 KB
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
118.46 KB
EquIP Quick Reference Guide
527.2 KB
5/11/2023
527.2 KB
Solues de Vdeo de IP Srie MAXPRO
1.04 MB
5/11/2023
1.04 MB
FUSION Refresh Program
89.36 KB
5/17/2023
89.36 KB
Advertisement: Take Command
78.66 KB
2/3/2022
78.66 KB
Upgrade Technical Note - MAXPRO NVR 2.5
132.97 KB
2/3/2022
132.97 KB
ab_1-2017_Honeywell_v.03.pdf
1005.07 KB
2/17/2022
1005.07 KB
Quick Install Guide - MAXPRO NVR Hybrid XE
1.65 MB
5/11/2023
1.65 MB
MAXPRO ?een pro IP video
1.17 MB
5/11/2023
1.17 MB
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
4.16 MB
15.6.2015 - June edition
361.34 KB
5/16/2023
361.34 KB
Quick Install Guide - MAXPRO NVR XE
1.43 MB
5/11/2023
1.43 MB
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
5.31 MB
Operator-s Guide - MAXPRO NVR
6.91 MB
5/11/2023
6.91 MB
MAXPRO NVR FAMILY Video Redefined
281.99 KB
5/11/2023
281.99 KB
Advertisement: Take Command
78.66 KB
2/3/2022
78.66 KB
Test document
150.7 KB
5/16/2023
150.7 KB
Solutions vido sur IP de srie MAXPROMD
606.79 KB
5/11/2023
606.79 KB
Software Services - marketing bulletins
564.13 KB
5/16/2023
564.13 KB
MAXPRO NVR Advance Replacement Program
48.2 KB
5/17/2023
48.2 KB
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
118.46 KB
MAXPRO NVR XE (Xpress Edition) Data Sheet
358.32 KB
5/14/2023
358.32 KB
MAXPRO NVR XE (Xpress Edition) Enregistreur vido rseau (NVR) 8-16 voies
501.28 KB
5/14/2023
501.28 KB
MAXPRO NVRs 4.7 and MAXPRO VMS R470 - Product Discontinuation
378.56 KB
5/16/2023
378.56 KB
Software Maintenance Upgrade Program
375.46 KB
5/11/2023
375.46 KB
Infographic MAXPRO® Cloud
227.75 KB
2/3/2022
227.75 KB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Video_2013
4.08 MB
5/10/2023
MAXPRO NVR XE Flyer
539.05 KB
2/3/2022
Mobile Flyer MAXPRO NVR Series
98.32 KB
2/3/2022
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
PS IP Family Healthcare Ad
1.33 MB
2/3/2022
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
Advertisement: Take Command
78.66 KB
2/3/2022
Advertisement: Take Command
78.66 KB
2/3/2022
Mobile Flyer MAXPRO NVR Series
118.46 KB
2/3/2022
Infographic MAXPRO® Cloud
227.75 KB
2/3/2022
Upgrade Technical Note - MAXPRO NVR 2.5
132.97 KB
2/3/2022
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
Brochure - MAXPRO IP Video Solutions
1.09 MB
5/11/2023
Soluciones de Video IP MAXPRO Series
1.06 MB
5/11/2023
MAXPRO
6.71 MB
5/11/2023
MAXPRO NVR XE (Xpress Edition) - Guida rapida all'installazione
273.35 KB
5/11/2023
Brochure ONVIF Series Cameras - FR
896.11 KB
5/11/2023
Soluciones de vdeo IP MAXPRO
681.19 KB
5/11/2023
Solues de Vdeo de IP Srie MAXPRO
1.04 MB
5/11/2023
MAXPRO ?een pro IP video
1.17 MB
5/11/2023
Brochure - MAXPRO IP Video Solutions
4.16 MB
5/11/2023
MAXPRO NVR FAMILY Video Redefined
281.99 KB
5/11/2023
Solutions vido sur IP de srie MAXPROMD
606.79 KB
5/11/2023
Software Maintenance Upgrade Program
375.46 KB
5/11/2023
A&E Specs - MAXPRO NVR XE - Rev B
84 KB
5/14/2023
A&E Specs - MAXPRO NVR XE - Rev C
103.5 KB
5/14/2023
MAXPRO NVR XE A&E Specs
67.5 KB
5/14/2023
Test document
150.7 KB
5/16/2023
Gu-a de instalaci-n r-pida de MAXPRO- NVR XE
1.36 MB
5/8/2023
MAXPRO- NVR XE - beknopte installatiehandleiding
1.36 MB
5/8/2023
Interoperability Matrix - Honeywell Products
686.91 KB
5/11/2023
MegaPIT User Guide
39.65 KB
5/11/2023
Device Features Compatibility Matrix - MAXPRO- VMS
39.65 KB
5/11/2023
Fusion IV NVR User Guide - DEU
1.88 MB
5/10/2023
Brochure - MAXPRO- IP Video Solutions
1.09 MB
5/11/2023
MAXPRO NVR Operator's Guide
5.31 MB
5/11/2023
MAXPRO- NVR XE (Xpress Edition)
1.37 MB
5/11/2023
EquIP Quick Reference Guide
527.2 KB
5/11/2023
Interoperability Matrix - Honeywell Products
686.91 KB
5/10/2023
Virtual
45.23 KB
5/11/2023
L_EIPVQRG_D equIP Saturn Launch QRG.indd
435.21 KB
5/10/2023
EquIP Quick Reference Guide
527.2 KB
5/11/2023
Quick Install Guide - MAXPRO NVR Hybrid XE
1.65 MB
5/11/2023
Quick Install Guide - MAXPRO NVR XE
1.43 MB
5/11/2023
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
Operator-s Guide - MAXPRO NVR
6.91 MB
5/11/2023
Datasheet MAXPRO NVR XE (Xpress -editie)
756 KB
5/14/2023
MAXPRO NVR XE (Xpress Edition) Data Sheet
210.32 KB
5/14/2023
MAXPRO NVRs Family Data Sheet
0 Bytes
2/3/2022
Data Sheet - MAXPRO NVR XE (Xpress Edition)
347 KB
5/14/2023
MAXPRO NVR XE (Xpress Edition) Data Sheet
358.32 KB
5/14/2023
MAXPRO NVR XE (Xpress Edition) Enregistreur vido rseau (NVR) 8-16 voies
501.28 KB
5/14/2023
MAXPRO NVR Rev A Refresh Program
86.64 KB
5/17/2023
FUSION Refresh Program
89.36 KB
5/17/2023
MAXPRO NVR Advance Replacement Program
48.2 KB
5/17/2023
HIGH SECURITY IN A MIXED USE BUILDING
384.63 KB
2/17/2022
ab_1-2017_Honeywell_v.03.pdf
1005.07 KB
2/17/2022
15.6.2015 - June edition
361.34 KB
5/16/2023
Software Services - marketing bulletins
564.13 KB
5/16/2023
MAXPRO NVRs 4.7 and MAXPRO VMS R470 - Product Discontinuation
378.56 KB
5/16/2023
Product Number
Image
SKU
Description
alt
HNMXE08C04T
MAXPRO® NVR XE, Rev C, 8 Ch 4TB
alt
HNMXE08C20T
MAXPRO® NVR XE, Rev C, 8 Ch 20TB
Image
SKU
Description
alt
HNMXE08C04T
MAXPRO® NVR XE, Rev C, 8 Ch 4TB
alt
HNMXE08C20T
MAXPRO® NVR XE, Rev C, 8 Ch 20TB