NVRs
Pro-Watch NVR HE
Honeywell high definition (HD) cameras and broad integration with third party IP cameras and encoders, the Pro-Watch NVR family is a powerful HD IP recording and security monitoring system for a variety of applications.
Pro-Watch NVR is a flexible, scalable and open IP video surveillance system, including the Pro-Watch NVR HE with 64 to 256 channels as well as a software based solution. Supporting Honeywell’s high definition (HD) cameras and broad integration with third party IP cameras and encoders, the Pro-Watch NVR family is a powerful HD IP recording and security monitoring system for a variety of applications. Open-Broad Device Integrates to full line of Honeywell IP cameras and encoders. Support for ONVIF Profile S and Profile G, PSIA, real time streaming protocol (RTSP) and multicast standards.
Multiple Pro-Watch NVRs can be deployed for system expansion using a distributed architecture and are integrated with the Pro-Watch VMS enterprise video management system with Integrated Security Suite. The whole Pro-Watch NVR products contain no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889 and can be used as part of video systems which comply with NDAA Section 889.
Pro-Watch NVRs provide quick camera drag-and-drop connection for seamless live view experience. They support GPU acceleration for smooth 4K and 1080p 60 fps rendering. The number of false alarms are reduced with SMART VMD, object based motion detection analytics. They include smooth reverse playback for real-time investigation of incidents and SMART Motion search for fast and efficient forensic search and investigation of objects/motion on recorded video using Client PC without impacting the NVR Server load.
Features & Benefits:- Efficient monitoring and investigation
- Scalable integrated security solution
- Open-broad device integrations
- Simple and logical configuration pages make setup a breeze even for the novice installer
- Easy to use desktop clients, web client and mobile apps
- Intelligence events from cameras can be viewed at the alarm panel, and trigger recording on Pro-Watch NVRs for further investigation
- NVR Software version includes all required applications and licenses for up to 256 channels.
- UL
- CE
- FCC
- NDAA Section 889
- ROHS certificate for UA
Others
- Overall Width
- 448millimetre
- Overall Height
- 86.8millimetre
- Product Type
- Network Video Recorder
- Includes
- Smooth reverse playback
- Regulatory Approvals
- UL; CE; FCC; NDAA Section 889; ROHS certificate for UA
- Overall Depth
- 810millimetre
Others
- Overall Width
- 448millimetre
- Overall Height
- 86.8millimetre
- Product Type
- Network Video Recorder
- Includes
- Smooth reverse playback
- Regulatory Approvals
- UL; CE; FCC; NDAA Section 889; ROHS certificate for UA
- Overall Depth
- 810millimetre
- Overall Width : 448millimetre
- Overall Height : 86.8millimetre
- Product Type : Network Video Recorder
- Includes : Smooth reverse playback
- Regulatory Approvals : UL; CE; FCC; NDAA Section 889; ROHS certificate for UA
- Overall Depth : 810millimetre