/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    M400/M800 Series Thermoelectric Linear Valve Actuators

    Thermoelectric linear actuator for short stroke linear valves and PICVs, for on/off 2-P control using 24Vac/dc or 230Vac power.

    Overview

    Honeywell M400 and M800 series thermoelectric linear actuators are designed specifically for short stroke linear valves, using on/off 2-P control for zone valves and pressure independent control valves. The actuator is silent by design, has very low power consumption, and the slower running speed is well suited to these types of applications with long cycle times.

    Specifications

    Others

    • Supply Voltage
      • 230 Vac
    • Stroke Length
      • 2.5 mm
    • Stem Force
      • 100 N
    • Lead Length
      • 1 mm
    • Runtime
      • 3.5 min
    • Actuator Motion
      • Linear
    • Actuator Type
      • Thermal
    • Control Signal
      • 2-pt voltage direct current
    • Power Loss Action
      • Stem Extends Percentage
    • Brand
      • Honeywell

    Others

    • Supply Voltage
      • 230 Vac
    • Stroke Length
      • 2.5 mm
    • Stem Force
      • 100 N
    • Lead Length
      • 1 mm
    • Runtime
      • 3.5 min
    • Actuator Motion
      • Linear
    • Actuator Type
      • Thermal
    • Control Signal
      • 2-pt voltage direct current
    • Power Loss Action
      • Stem Extends Percentage
    • Brand
      • Honeywell
    • Supply Voltage : 230 Vac
    • Stroke Length : 2.5 mm
    • Stem Force : 100 N
    • Lead Length : 1 mm
    • Runtime : 3.5 min
    • Actuator Motion : Linear
    • Actuator Type : Thermal
    • Control Signal : 2-pt voltage direct current
    • Power Loss Action : Stem Extends Percentage
    • Brand : Honeywell
    Others
    Name
    Description
    File Size
    Date
    Size
    M400 M400 100 … 140 N 4.5 mm 2 VA IP54 2 × 0.5 mm² M30 × 1.5 Thermoelektrische Antriebe
    application/postscript 1.83 MB
    9/15/2023
    1.83 MB
    M400 M400 100 … 140 N 4.5 mm 2 VA IP54 2 × 0.5 mm² M30 × 1.5 Thermoelectric Linear Actuators
    application/postscript 1.83 MB
    9/15/2023
    1.83 MB
    Name
    Description
    File Size
    Date
    Size
    M400 M400 100 … 140 N 4.5 mm 2 VA IP54 2 × 0.5 mm² M30 × 1.5 Thermoelektrische Antriebe
    application/postscript 1.83 MB
    9/15/2023
    1.83 MB
    M400 M400 100 … 140 N 4.5 mm 2 VA IP54 2 × 0.5 mm² M30 × 1.5 Thermoelectric Linear Actuators
    application/postscript 1.83 MB
    9/15/2023
    1.83 MB
    Name
    Description
    File Size
    Date
    Size
    M400 M400 100 … 140 N 4.5 mm 2 VA IP54 2 × 0.5 mm² M30 × 1.5 Thermoelektrische Antriebe
    1.83 MB
    9/15/2023
    M400 M400 100 … 140 N 4.5 mm 2 VA IP54 2 × 0.5 mm² M30 × 1.5 Thermoelectric Linear Actuators
    1.83 MB
    9/15/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M400-AG
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 100N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-M400-AG
    M400-AG
    2-Point Thermoelectric Linear Actuator, 24Vacdc, 4mm stroke, 100N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-M400-AG
    M400-BG
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 100N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m400-bg-thermoelectric-linear-actuator-primaryimage
    M400-BG
    2-Point Thermoelectric Linear Actuator, 230Vac, 4mm stroke, 100N, NC
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-m400-bg-thermoelectric-linear-actuator-primaryimage