/content/hbtbt/ae/en/search-results.html

    Linear Valves

    VS Series 2-Way Short Stroke Linear Valves, Flat Seal, PN16

    VS series 2-way valves are available in DN15, DN20, and DN25 sizes, for use in compact zone valve applications.

    Overview

    VS_F series is available in DN15, DN20, and DN25 size, with external pipe thread and flat seal for maximum pipe connection flexibility. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

    Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic is equal percentage. Valve action: A-port is open with the stem in its bottom position.

    Specifications

    Others

    • Overall Width
      • 66 Millimeter-PRD
    • Overall Depth
      • 15 Millimeter-PRD
    • Overall Height
      • 59.6 Millimeter-PRD

    Others

    • Overall Width
      • 66 Millimeter-PRD
    • Overall Depth
      • 15 Millimeter-PRD
    • Overall Height
      • 59.6 Millimeter-PRD
    • Overall Width : 66 Millimeter-PRD
    • Overall Depth : 15 Millimeter-PRD
    • Overall Height : 59.6 Millimeter-PRD
    Others
    Name
    Description
    File Size
    Date
    Size
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    VSxF-2--3--4 VANNES LINEAIRES COMPACTES PN16 POUR REGULATION MODULANTE OU TOUT OU RIEN
    application/pdf 286.93 KB
    6/5/2023
    286.93 KB
    VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
    application/pdf 311.48 KB
    6/5/2023
    311.48 KB
    VSxF-2--3--4 PEQUEÑAS VÁLVULAS LINEALES PN16 PARA CONTROL MODULANTE Y ON-OFF
    application/pdf 450.03 KB
    6/5/2023
    450.03 KB
    SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    application/pdf 315.59 KB
    6/5/2023
    315.59 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    application/pdf 164.54 KB
    7/27/2023
    164.54 KB
    Name
    Description
    File Size
    Date
    Size
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    application/pdf 164.54 KB
    7/27/2023
    164.54 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    VSxF-2--3--4 VANNES LINEAIRES COMPACTES PN16 POUR REGULATION MODULANTE OU TOUT OU RIEN
    application/pdf 286.93 KB
    6/5/2023
    286.93 KB
    VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
    application/pdf 311.48 KB
    6/5/2023
    311.48 KB
    VSxF-2--3--4 PEQUEÑAS VÁLVULAS LINEALES PN16 PARA CONTROL MODULANTE Y ON-OFF
    application/pdf 450.03 KB
    6/5/2023
    450.03 KB
    SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    application/pdf 315.59 KB
    6/5/2023
    315.59 KB
    Name
    Description
    File Size
    Date
    Size
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    VSxF-2--3--4 VANNES LINEAIRES COMPACTES PN16 POUR REGULATION MODULANTE OU TOUT OU RIEN
    286.93 KB
    6/5/2023
    VSxC - VSxF 2-WAY - 3-WAY - 3-WAY VALVES WITH BYPASS
    311.48 KB
    6/5/2023
    VSxF-2--3--4 PEQUEÑAS VÁLVULAS LINEALES PN16 PARA CONTROL MODULANTE Y ON-OFF
    450.03 KB
    6/5/2023
    SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    315.59 KB
    6/5/2023
    VS 2/3-wege Datenblatt Kleinventil für zonenregelung flachdichtend, PN16
    164.54 KB
    7/27/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VSMF-215-0.16
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.16, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-016-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-0.16
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.16, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-016-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-0.25
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.25, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-025-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-0.25
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.25, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-025-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-0.4
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.4, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-04-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-0.4
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.4, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-04-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-0.63
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.63, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-063-vsmf-small-linear-valve-primaryimage
    VSMF-215-0.63
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.63, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-063-vsmf-small-linear-valve-primaryimage
    VSMF-215-1.0
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.0, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-10-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-1.0
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.0, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-10-vsmf-small-linear-valve-primaryimage-1
    VSMF-215-1.6
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-16-vsmf-small-linear-valve-primaryimage
    VSMF-215-1.6
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-16-vsmf-small-linear-valve-primaryimage
    VSMF-215-2.5
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-25-vsmf-small-linear-valve-primaryimage
    VSMF-215-2.5
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-215-25-vsmf-small-linear-valve-primaryimage
    VSMF-220-2.5
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-220-25-vsmf-small-linear-valve-primaryimage
    VSMF-220-2.5
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-220-25-vsmf-small-linear-valve-primaryimage
    VSMF-220-4.0
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 4.0, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-220-40-vsmf-small-linear-valve-primaryimage
    VSMF-220-4.0
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 4.0, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-220-40-vsmf-small-linear-valve-primaryimage
    VSMF-225-6.3P
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 6.3, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-225-63p-vsmf-small-linear-valve-primaryimage
    VSMF-225-6.3P
    2-Way Linear Valve, External Thread Connection, Flat Seal, Pressure Balanced, PN16, KVs 6.3, DN25, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vsmf-225-63p-vsmf-small-linear-valve-primaryimage