/content/hbtbt/ae/en/search-results.html

Linear Actuators

M6410/M7410 Series 3-Pt Short Stroke Linear Valve Actuators

M6410 and M7410 series short stroke linear actuators are used with 2.5mm or 6.5mm stroke linear control valves in hydronic control systems, such as VAV reheat coils, fan coil units, underfloor heating, and the like.

Overview

Cartridge Globe Valve Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

Features & Benefits:
  • Suitable for controllers providing floating or modulating signals.
  • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
  • No mounting tools required.
  • Small size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
  • Visual position indication (red pin).
  • M6410A1029 and M7410F1000 provide 40.5 lbf stem force for 1/2 and 3/4 inch V58 Cartridge Globe Valves.
  • M6410A3017 and M7410F3006 provide 67.5 lbf stem force for 1 and 1-1/4 inch V58 Cartridge Globe Valves.
Certifications:
  • Flammability Rating UL94V-5V
Specifications

Others

  • Overall Depth
    • 60 Millimeter-PRD
  • For Use With
    • Linear valves with 3 Point Signal inch
  • Brand
    • Honeywell

Others

  • Overall Depth
    • 60 Millimeter-PRD
  • For Use With
    • Linear valves with 3 Point Signal inch
  • Brand
    • Honeywell
  • Overall Depth : 60 Millimeter-PRD
  • For Use With : Linear valves with 3 Point Signal inch
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
7/31/2023
3.82 MB
V5004TF Actuator – Installation Instructions (English)
application/pdf 727.59 KB
7/19/2023
727.59 KB
M6410C-L, M7410C
application/pdf 293.3 KB
4/5/2023
293.3 KB
M6410C-L M7410E
application/pdf 100.67 KB
4/5/2023
100.67 KB
Kleinventil-Antrieb für 3-Punkt-Ansteuerung
application/pdf 277.13 KB
4/5/2023
277.13 KB
M6410C-L M7410C ATTUATORI A TRE POSIZIONI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
application/pdf 83.19 KB
5/14/2023
83.19 KB
M6410C/L,M7410C Fiche Produit (FR)
application/pdf 148.32 KB
6/5/2023
148.32 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 342.82 KB
5/8/2023
342.82 KB
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 342.82 KB
5/8/2023
342.82 KB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
7/31/2023
3.82 MB
V5004TF Actuator – Installation Instructions (English)
application/pdf 727.59 KB
7/19/2023
727.59 KB
M6410C-L, M7410C
application/pdf 293.3 KB
4/5/2023
293.3 KB
M6410C-L M7410E
application/pdf 100.67 KB
4/5/2023
100.67 KB
Kleinventil-Antrieb für 3-Punkt-Ansteuerung
application/pdf 277.13 KB
4/5/2023
277.13 KB
M6410C-L M7410C ATTUATORI A TRE POSIZIONI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
application/pdf 83.19 KB
5/14/2023
83.19 KB
M6410C/L,M7410C Fiche Produit (FR)
application/pdf 148.32 KB
6/5/2023
148.32 KB
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
7/31/2023
V5004TF Actuator – Installation Instructions (English)
727.59 KB
7/19/2023
M6410C-L, M7410C
293.3 KB
4/5/2023
M6410C-L M7410E
100.67 KB
4/5/2023
Kleinventil-Antrieb für 3-Punkt-Ansteuerung
277.13 KB
4/5/2023
M6410C-L M7410C ATTUATORI A TRE POSIZIONI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
83.19 KB
5/14/2023
M6410C/L,M7410C Fiche Produit (FR)
148.32 KB
6/5/2023
Installation Instructions
342.82 KB
5/8/2023
Product Number
Image
SKU
Description
alt
M6410A3017
Cartridge Globe Valve Actuator, Non-Spring Return, Floating, Two-position SPDT, 24Vac, 67.5 lbf, 300 N
alt
M6410C2023
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m Cable
alt
M6410C2031
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m Cable
alt
M6410C4029
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M6410C4037
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M6410L2023
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m cable
alt
M6410L2031
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m cable
alt
M6410L4029
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M6410L4037
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M7410A1001
3-Point Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, IP43, 0.9m Cable
Image
SKU
Description
alt
M6410A3017
Cartridge Globe Valve Actuator, Non-Spring Return, Floating, Two-position SPDT, 24Vac, 67.5 lbf, 300 N
alt
M6410C2023
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m Cable
alt
M6410C2031
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m Cable
alt
M6410C4029
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M6410C4037
3-Point Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M6410L2023
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 1.5m cable
alt
M6410L2031
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 1.5m cable
alt
M6410L4029
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 180N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M6410L4037
3-Point Linear Valve Actuator, 230Vac, 6.5mm stroke, 300N, Manual Operation, 2 Aux Switches, 1.5m Cable
alt
M7410A1001
3-Point Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, IP43, 0.9m Cable