This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Globe Valves

    VS Series 3-Way Short Stroke Linear Mixing Valves with Bypass, Flat Seal, PN16

    VS series 3-way mixing valves with bypass are available in DN15, DN20, and DN25 sizes, for use in compact zone valve applications.

    Overview

    VS_F series is available in DN15, DN20, and DN25 size, with external pipe thread, flat seal, and four pipe connections for maximum piping flexibility. Two pipe connections on the B-port allows for both supply and return pipes to be piped in parallel. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

    Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic for 6.5mm stroke valves is equal percentage on the A-port, and linear on the B-port (with one size smaller KVS value for optimum control). Valve action: A-port is open with the stem in its bottom position.