/content/hbtbt/ae/en/search-results.html

Linear Actuators

M7410E/F Series 0...10Vdc Short Stroke Linear Valve Actuators

M7410E/F cartridge globe valve actuators are used in electronic temperature control systems, which use hot and/or cold water (with glycol up to 50%) as the controlled medium in VAV terminal units, fan coil units, small reheaters, and recoolers.

Overview

Cartridge Globe Valve Spring Return Actuators are small electric actuators for individual room control that provide floating or modulating control of V5852, V5862 two-way or V5853, V5863 three-way valves.

Features & Benefits:
  • Stem actuator retracts up on power failure. Fail safe mode depends on valve seat rest position.
  • Suitable for controllers providing floating or modulating signals.
  • Magnetic coupling for torque limitation independent of voltage supply and self-adjustment of the close-off port.
  • No mounting tools required.
  • Compact size allows installation in limited space of fan coil units, induction units, and small reheaters or recoolers.
  • Visual position indication (red disk).
  • M6435A1004 and M7435F1001 provide 40.5 lbf stem force for 1/2 and 3/4 inch V58 Cartridge Globe Valves.
  • M6435A3000 and M7435F3007 provide 90 lbf stem force for 1 and 1-1/4 inch V58 Cartridge Globe Valves.
Certifications:
  • Flammability Rating UL94V-5V
Specifications

Others

  • Minimum Operating Ambient Temperature
    • 0 Degrees Celsius
  • Supply Voltage Frequency
    • 50/60 Hertz (1/second)
  • Supply Voltage
    • 24
  • Stem Force
    • 90 newton
  • Brand
    • Honeywell

Others

  • Minimum Operating Ambient Temperature
    • 0 Degrees Celsius
  • Supply Voltage Frequency
    • 50/60 Hertz (1/second)
  • Supply Voltage
    • 24
  • Stem Force
    • 90 newton
  • Brand
    • Honeywell
  • Minimum Operating Ambient Temperature : 0 Degrees Celsius
  • Supply Voltage Frequency : 50/60 Hertz (1/second)
  • Supply Voltage : 24
  • Stem Force : 90 newton
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
7/31/2023
3.82 MB
V5005
application/pdf 1.06 MB
9/15/2023
1.06 MB
M7410E SMALL MODULATING LINEAR VALVE ACTUATOR
application/pdf 438.01 KB
6/5/2023
438.01 KB
M6410C-L M7410E
application/pdf 100.67 KB
4/5/2023
100.67 KB
SMALL MODULATING LINEAR VALVE ACTUATOR
application/pdf 50.67 KB
4/5/2023
50.67 KB
M7410E MOTEUR MODULANT POUR VANNE A SIEGE COMPACTE
application/pdf 478.49 KB
5/14/2023
478.49 KB
M7410E Kleinventil-Antrieb für stetige Ansteuerung
application/pdf 1.94 MB
5/14/2023
1.94 MB
M7410E ATTUATORI MODULANTI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
application/pdf 75.43 KB
5/14/2023
75.43 KB
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 342.82 KB
5/8/2023
342.82 KB
Name
Description
File Size
Date
Size
Installation Instructions
application/pdf 342.82 KB
5/8/2023
342.82 KB
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
application/pdf 3.82 MB
7/31/2023
3.82 MB
V5005
application/pdf 1.06 MB
9/15/2023
1.06 MB
M7410E SMALL MODULATING LINEAR VALVE ACTUATOR
application/pdf 438.01 KB
6/5/2023
438.01 KB
M6410C-L M7410E
application/pdf 100.67 KB
4/5/2023
100.67 KB
SMALL MODULATING LINEAR VALVE ACTUATOR
application/pdf 50.67 KB
4/5/2023
50.67 KB
M7410E MOTEUR MODULANT POUR VANNE A SIEGE COMPACTE
application/pdf 478.49 KB
5/14/2023
478.49 KB
M7410E Kleinventil-Antrieb für stetige Ansteuerung
application/pdf 1.94 MB
5/14/2023
1.94 MB
M7410E ATTUATORI MODULANTI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
application/pdf 75.43 KB
5/14/2023
75.43 KB
Name
Description
File Size
Date
Size
V5004T Kombi-QM Pressure Independent Balancing and Control Valve
3.82 MB
7/31/2023
V5005
1.06 MB
9/15/2023
M7410E SMALL MODULATING LINEAR VALVE ACTUATOR
438.01 KB
6/5/2023
M6410C-L M7410E
100.67 KB
4/5/2023
SMALL MODULATING LINEAR VALVE ACTUATOR
50.67 KB
4/5/2023
M7410E MOTEUR MODULANT POUR VANNE A SIEGE COMPACTE
478.49 KB
5/14/2023
M7410E Kleinventil-Antrieb für stetige Ansteuerung
1.94 MB
5/14/2023
M7410E ATTUATORI MODULANTI PER VALVOLE LINEARI DI PICCOLE DIMENSIONI
75.43 KB
5/14/2023
Installation Instructions
342.82 KB
5/8/2023
Product Number
Image
SKU
Description
alt
M7410E2026
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliiary Switches, 1.5m Cable
alt
M7410E2034
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliiary Switches, 1.5m Cable
alt
M7410E4022
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliary Switches, 1.5m Cable
alt
M7410E4030
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliary Switches, 1.5m Cable
alt
M7410E5001
Modulating Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, 1.5m Cable
alt
M7435F1001
Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 40.5 lbf, 180 N
alt
M7435F3007
Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 90 lbf, 400 N
Image
SKU
Description
alt
M7410E2026
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliiary Switches, 1.5m Cable
alt
M7410E2034
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliiary Switches, 1.5m Cable
alt
M7410E4022
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 180N, Manual Operation, Auxiliary Switches, 1.5m Cable
alt
M7410E4030
Modulating Linear Valve Actuator, 24Vac, 6.5mm stroke, 300N, Manual Operation, Auxiliary Switches, 1.5m Cable
alt
M7410E5001
Modulating Linear Valve Actuator, 24Vac, 2.5mm stroke, 90N, 1.5m Cable
alt
M7435F1001
Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 40.5 lbf, 180 N
alt
M7435F3007
Cartridge Globe Valve Actuator, Spring Return, Modulating 0(2)-10 Vdc, 24Vac, 90 lbf, 400 N