/content/hbtbt/ae/en/search-results.html

    Linear Valves

    V5832A Series 2-Way Short Stroke Linear Valves, Flat Seal, PN16

    V5832A series 2-way valves are available in DN15 and DN20 sizes, for use in compact zone valve applications.

    Overview

    V5832A series is available in DN15 and DN20 size, with external pipe thread and flat seal for maximum pipe connection flexibility. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

    Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic for 6.5mm stroke valves is equal percentage. Valve action: A-port is open with the stem in its top position.

    Others
    Name
    Description
    File Size
    Date
    Size
    V5832A-5833A,C Pequeñas válvulas lineales PN16
    application/pdf 195.01 KB
    5/14/2023
    195.01 KB
    V5832A-5833A,C Kleinventil für Zonenregelung flachdichtend, PN16
    application/pdf 2.28 MB
    5/14/2023
    2.28 MB
    V5832A-5833A,C Valvole lineari PN16 con corsa 6.5 mm
    application/pdf 117.65 KB
    6/5/2023
    117.65 KB
    Vanne linéaire compacte PN16 pour régulation tout - rien et modulante
    application/pdf 228.32 KB
    7/17/2024
    228.32 KB
    V5822A-V5823A,C-V5832A-V5833A,C VALVOLE LINEARI PER FAN-COIL, PN16 PER CONTROLLO ON-OFF
    application/pdf 158.05 KB
    6/5/2023
    158.05 KB
    V5832A-5833A,C SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    application/pdf 249.47 KB
    6/5/2023
    249.47 KB
    V5832A-5833A,C Kleinventil für Zonenregelung flachdichtend, PN16
    application/pdf 2.28 MB
    5/14/2023
    2.28 MB
    Name
    Description
    File Size
    Date
    Size
    V5832A-5833A,C Pequeñas válvulas lineales PN16
    application/pdf 195.01 KB
    5/14/2023
    195.01 KB
    V5832A-5833A,C Kleinventil für Zonenregelung flachdichtend, PN16
    application/pdf 2.28 MB
    5/14/2023
    2.28 MB
    V5832A-5833A,C Valvole lineari PN16 con corsa 6.5 mm
    application/pdf 117.65 KB
    6/5/2023
    117.65 KB
    Vanne linéaire compacte PN16 pour régulation tout - rien et modulante
    application/pdf 228.32 KB
    7/17/2024
    228.32 KB
    V5822A-V5823A,C-V5832A-V5833A,C VALVOLE LINEARI PER FAN-COIL, PN16 PER CONTROLLO ON-OFF
    application/pdf 158.05 KB
    6/5/2023
    158.05 KB
    V5832A-5833A,C SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    application/pdf 249.47 KB
    6/5/2023
    249.47 KB
    V5832A-5833A,C Kleinventil für Zonenregelung flachdichtend, PN16
    application/pdf 2.28 MB
    5/14/2023
    2.28 MB
    Name
    Description
    File Size
    Date
    Size
    V5832A-5833A,C Pequeñas válvulas lineales PN16
    195.01 KB
    5/14/2023
    V5832A-5833A,C Kleinventil für Zonenregelung flachdichtend, PN16
    2.28 MB
    5/14/2023
    V5832A-5833A,C Valvole lineari PN16 con corsa 6.5 mm
    117.65 KB
    6/5/2023
    Vanne linéaire compacte PN16 pour régulation tout - rien et modulante
    228.32 KB
    7/17/2024
    V5822A-V5823A,C-V5832A-V5833A,C VALVOLE LINEARI PER FAN-COIL, PN16 PER CONTROLLO ON-OFF
    158.05 KB
    6/5/2023
    V5832A-5833A,C SMALL LINEAR VALVES PN16 FOR MODULATING AND ON-OFF-CONTROL
    249.47 KB
    6/5/2023
    V5832A-5833A,C Kleinventil für Zonenregelung flachdichtend, PN16
    2.28 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5832A1004
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.16, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1004
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.16, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1012
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.25, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1012
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.25, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1020
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.4, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1020
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.4, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1038
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.63, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1038
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 0.63, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1046
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.0, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1046
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.0, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a-ge51cohres
    V5832A1053
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1053
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1061
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1061
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1079
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 4.0, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A1079
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 4.0, DN20, 6.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A4008
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 2.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A4008
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 1.6, DN15, 2.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A4016
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 2.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage
    V5832A4016
    2-Way Linear Valve, External Thread Connection, Flat Seal, PN16, KVs 2.5, DN20, 2.5mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5832a1038-v5832a-linear-valve-primaryimage