/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Addressable Miniature Monitor Module

    Honeywell HM-MM3E-UL Addressable Miniature Monitor Module which uses one of the available module addresses on an SLC loop. It responds to regular polls from the control panel and reports its type and the status

    Overview

    Honeywell HM-MM3E-UL Addressable Miniature Monitor Module which uses one of the available module addresses on an SLC loop. It responds to regular polls from the control panel and reports its type and the status

    Features & Benefits:
    • Addressable Miniature Monitor Module
    • Powered directly by two-wire SLC loop No additional power required
    • High noise EMF/RFI immunity
    • Tinned stripped leads for easy wiring
    • Direct-dial entry of address: 61-99 for models SMX and STX
    Certifications:
    • UL: S3559
    Specifications

    Others

    • Brand
      • Honeywell
    • Product Type
      • Addressable Monitor Module

    Others

    • Brand
      • Honeywell
    • Product Type
      • Addressable Monitor Module
    • Brand : Honeywell
    • Product Type : Addressable Monitor Module