/content/hbtbt/ae/en/search-results.html

    Fire Alarm Control Panels

    Vision LT Conventional Central Control Panel

    Discontinued

    Vision LT Conventional Central Control Panels are a range of easy to use panels which are compatible with a wide range of end of line resistors and simplifies replacement of obsolete equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Vision LT Conventional Central Control Panels are a range of easy to use panels which are compatible with a wide range of end of line resistors and simplifies replacement of obsolete equipment Up to 32 detectors or 10 buttons can be connected per zone. It has two identifiable alarm levels per zone, independent keys in each of the zones for cancellation and all connectors are removable for easy installation. Two delays can be configured before the activation of the sirens, one for aware and another for investigation.

    Features & Benefits:
    • It has two identifiable alarm levels per zone, independent keys in each of the zones for cancellation
    • To facilitate maintenance by one person, the zone test mode resetting after 3 seconds
    • Zones can be selected with verification
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor