/content/hbtbt/ae/en/search-results.html

USB Charging Sockets

Logic Plus™ Euro Power Modules 18W Power Delivery (PD) Fast Charging USB Type A+C Charger

Logic Plus™ Euro power modules with Type A+C USB PD 18W Fast Charging Ports and a wide range of colors available in white, black, chalk white, natural stone and beach pebble.

Overview
Logic Plus™ Euro power modules with Type A+C USB PD 18W Fast Charging Ports. Options available to charge Type A and C devices and now includes a 18W fast-charging USB solution.
The new 18W USB Type A+C euro module charger features
Power Delivery (PD) protocol, to provide fast charging in a compact size.
Smart efficient charging can deliver power to a wide range of electronic
devices and charges them quickly.
Choose from 5 finishings in white, black, chalk white, natural stone and beach pebble with a 2-year MK guarantee
USB charging module provides 3A of charging power that can be drawn fully from one port when one device is charging or split between ports when devices are charging simultaneously.
Modules fit into 46mm back box
50 x 50mm two module size.
Front fixing facilitates easy exchange of modules.
Sustainable: Eco design with low standby power ; Adoption USB-C to drive e-Waste reduction according to new EU regulation. Features & Benefits:
  • 1. POWER DELIVERY (PD) PROTOCOL
  • • The charger will communicate with connected electronic devices using PD protocol to negotiate charging parameters (current/voltage), in order to optimize charging speed and also protect the battery health
  • • One 18W universal USB PD will be able to power a wide variety of electronic devices
  • 2. SUSTAINABLE
  • • Eco design with low standby power
  • • Adopt Type-C to drive e-waste reduction following new EU regulation
  • 3. 46MM BACKBOX
  • 4. 2 year guarantee.
  • 5. Choose from 5 finishings in white, black, chalk white, natural stone and beach pebble with a 2-year MK guarantee
  • 6. 50 x 50mm two module size.
Certifications:
  • BS546:1950
  • IEC61558-1:2017
Product Number
Image
SKU
Description
alt
K5847BLK
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847SBP
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847SCW
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847SNS
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847WHI
EURO 2M 18W USB PD A+C CHARGING MODULE
Image
SKU
Description
alt
K5847BLK
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847SBP
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847SCW
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847SNS
EURO 2M 18W USB PD A+C CHARGING MODULE
alt
K5847WHI
EURO 2M 18W USB PD A+C CHARGING MODULE