/content/hbtbt/ae/en/search-results.html

    Housings & Hardware

    Interface Module

    Interface modules are equipped with a 100 V transformer and adapted for 2.5 W used with the electronically steerable line source speakers. They forms the first electronically steerable line source speaker in the world with Loop Technology.

    Overview

    Interface modules are equipped with a 100 V transformer and adapted for 2.5 W used with the electronically steerable line source speakers. They forms the first electronically steerable line source speaker in the world with Loop Technology.

    Features & Benefits:
    • Integrated inconspicuous design
    • Simple / quick mounting
    • Simple monitored signal transmission
    • Integrated VARIODYN D1 loop isolator module
    Certifications:
    • CE Compliant
    • RoHs Compliant
    • EN 60849 Certified
    • EN 50849 Certified
    • EN 54-17 certified
    • Compatible with DLI-130/230 ANA
    • LFI-350/450 Certified
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER