/content/hbtbt/ae/en/search-results.html

Annunciators & Keypads

EVS-RCU Supervised Remote Command Unit

EVS-RCU supervised remote command units are a combination supervised remote microphone and annunciator that is compatible with the EVS-Series Emergency Voice System.

Overview

EVS-RCU supervised remote command units are a combination supervised remote microphone and annunciator that is compatible with the EVS-Series Emergency Voice System. The units meet UL requirements for a local operator's console (LOC).The included remote voice module provides an interface to the Emergency Voice System and is a supervised microphone for live communications. The annunciator is capable of performing complete operation of the fire alarm system, including silencing and resetting.

Features & Benefits:
  • On-board supervised microphone
  • Programmable trigger inputs from an external source, such as a Monaco system, to either the RVM or 5880 (up to eight inputs available on the 5880 module)
  • After the main panel unit, up to four EVS-RCUs can be added to provide a total of five command units
  • Up to 32 mappable speaker circuits
  • All Call and Non-Active Call buttons to quickly select all active or all the non-active output groups
  • Six-wire connection to EVS system; 2-wires for the voice bus, and 4-wires for the SBUS connections
  • Can be surface or flush mounted
Certifications:
  • UL 864, 2572
  • CSFM
  • Meets the requirements for NFPA 72 Local Protective Signally Systems & Emergency Communication Systems
Specifications

Others

  • Product Type
    • Remote Control Unit
  • Brand
    • Honeywell

Others

  • Product Type
    • Remote Control Unit
  • Brand
    • Honeywell
  • Product Type : Remote Control Unit
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
5820XL-EVS Fire Alarm Control Unit.
application/pdf 166.43 KB
5/14/2023
166.43 KB
EVS-RCU Install Sheet
application/pdf 162.48 KB
3/15/2023
162.48 KB
Installation Instructions
Name
Description
File Size
Date
Size
EVS-RVM Manual
application/pdf 104.92 KB
5/8/2023
104.92 KB
EVS Installation Manual
application/pdf 1.67 MB
8/25/2022
1.67 MB
Data Sheet
Name
Description
File Size
Date
Size
EVS-RCU Data Sheet
application/pdf 286.72 KB
5/14/2023
286.72 KB
Name
Description
File Size
Date
Size
5820XL-EVS Fire Alarm Control Unit.
166.43 KB
5/14/2023
166.43 KB
EVS-RCU Install Sheet
162.48 KB
3/15/2023
162.48 KB
EVS-RVM Manual
104.92 KB
5/8/2023
104.92 KB
EVS-RCU Data Sheet
286.72 KB
5/14/2023
286.72 KB
EVS Installation Manual
1.67 MB
8/25/2022
1.67 MB
Name
Description
File Size
Date
Size
5820XL-EVS Fire Alarm Control Unit.
166.43 KB
5/14/2023
EVS-RCU Install Sheet
162.48 KB
3/15/2023
EVS-RVM Manual
104.92 KB
5/8/2023
EVS Installation Manual
1.67 MB
8/25/2022
EVS-RCU Data Sheet
286.72 KB
5/14/2023