/content/hbtbt/ae/en/search-results.html

    Annunciators & Keypads

    INSPIRE N16 Remote Controller display

    The RLD mimics the display of the control panel and displays complete system point status information.

    Overview

    The RLD is a compact, cost effective, 5" color touchscreen mimic annunciator for the NOTIFIER INSPIRE Series fire alarm control panels and Network Control Display that connects through the AIO Bus a four-wire EIA-485 terminal port. This allows the annunciator to remotely display system status information and execute functions of the control panel.

     

    Features & Benefits:
    •  5" color touchscreen display
    • Mimics FACP and NCD
    • Quick identification of event information
    • Interactive Summary Event Count Display
    • System Acknowledge, Signal Silence, Drill and System Reset
    • Participation in network or local PAS (Positive Alarm Sequence) as programmed in the panel or NCD.
    • Meets Canadian ULC display requirements.
    • Programmable DRILL (FIRE DRILL for ULC) participation and Alarm signal ON (ULC Specific) support
    • Option to display events by zone with event count per zone (ULC Specific)
    • Support for Display and Control Center (DCC) functionality (ULC Specific)
    • Follows the language selection on the panel or NCD English, Canadian French, Spanish, and Portuguese
    Certifications:
    • UL/ULC Listed: S635.
    • FM approved: FM23FPUS0095
    • CSFM: 7165-0028:0516
    • FDNY COA#001761
    • City of Chicago approved: Class1, Class 2
    • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
    • OSHPD Approved : OSP-0072
    • UUKL/UUKL7 Listing Smoke Control
    • UL 864 Listed for FSAE
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER