/content/hbtbt/ae/en/search-results.html

Annunciators & Keypads

LCD Annunciator

LCD Annuciators by Honeywell are provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions.

Overview

The 315-080 annunciator is a compact, backlit, 80-character LCD fire annunciator that mimics the Fire Alarm Control Panel (FACP) display. It provides system status indicators for AC Power, Alarm, Trouble, Supervisory, and Alarm Silenced conditions. The 315-080 and the FACP communicate over a two-wire serial interface employing the Repeater-Bus communication format. Connected devices are powered, via two additional wires, by either the host FACP or a remote UL-listed, filtered power supply.

Features & Benefits:
  • Enclosure supervised for tamper
  • System status LEDs for AC Power, Alarm, Trouble, Supervisory, and Alarm Silence
  • Local sounder can be enabled or disabled at the FACP
  • 315-080 connects to the Repeater-Bus terminal on the FACP and requires minimal panel programming
  • Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alpha labels
  • Time and date display field
Certifications:
  • UL Listed: S36108
Specifications

Others

  • Display Size
    • 20 Characters x 4 Lines
  • Maximum Operating Humidity
    • ±93 Percentage
  • Minimum Operating Humidity
    • ±2 Percentage
  • Brand
    • Morley-IAS
  • Maximum Wire Size
    • 14
    • 2.08 mm²
  • Light Bulb Type
    • LED
  • Minimum Wire Size
    • 0.75 mm²
    • 18
  • Addressing Style
    • ANN-Bus Unique
  • Compatible Environments
    • Yes

Others

  • Display Size
    • 20 Characters x 4 Lines
  • Maximum Operating Humidity
    • ±93 Percentage
  • Minimum Operating Humidity
    • ±2 Percentage
  • Brand
    • Morley-IAS
  • Maximum Wire Size
    • 14
    • 2.08 mm²
  • Light Bulb Type
    • LED
  • Minimum Wire Size
    • 0.75 mm²
    • 18
  • Addressing Style
    • ANN-Bus Unique
  • Compatible Environments
    • Yes
  • Display Size : 20 Characters x 4 Lines
  • Maximum Operating Humidity : ±93 Percentage
  • Minimum Operating Humidity : ±2 Percentage
  • Brand : Morley-IAS
  • Maximum Wire Size : 14|2.08 mm²
  • Light Bulb Type : LED
  • Minimum Wire Size : 0.75 mm²|18
  • Addressing Style : ANN-Bus Unique
  • Compatible Environments : Yes
Others
Name
Description
File Size
Date
Size
315-080 Installation Document
application/pdf 267.04 KB
5/8/2023
267.04 KB
Name
Description
File Size
Date
Size
315-080 Installation Document
application/pdf 267.04 KB
5/8/2023
267.04 KB
Name
Description
File Size
Date
Size
315-080 Installation Document
267.04 KB
5/8/2023
Product Number
Image
SKU
Description
alt
315-080
LCD Annunciator, 220-240V AC, 50-60Hz, 3.4W-3.9VA
Image
SKU
Description
alt
315-080
LCD Annunciator, 220-240V AC, 50-60Hz, 3.4W-3.9VA