/content/hbtbt/ae/en/search-results.html

Annunciators & Keypads

LCD2-80 80-Character Liquid Crystal Display

The Backlit LCD annunciator for the Notifier fire alarm control panels, or network control annunciators that support the 80-character display format. LCD annunciator may be connected onto the four-wire EIA-485 terminal port.

Overview

The Backlit LCD annunciator for the Notifier fire alarm control panels, or network control annunciators that support the 80-character display format. LCD annunciator may be connected onto the four-wire EIA-485 terminal port.

The LCD annunciator mimics the display of NFS2-640, NFS2-3030, NFS-320, NCA-2 and legacy panels that supported the LCD80/LCD-80TM. The NFS2-3030 and the NCA-2 also support LCD annunciator when set for LCD-80 supervision. Up to 32 LCD2- 80s can annunciate and provide remote reset, acknowledge, drill and silence of the control panel from remote locations.

Features & Benefits:
  • Control switches for System Acknowledge,
  • Signal Silence Drill and System Reset
  • 80-character backlit Liquid Crystal Display
  • Display mimics panel or NCA Event message
Certifications:
  • CSFM: 7165-0028:0243, 7165-0028-0224
  • FDNY: COA# 6212, 6211
  • FM Approved
  • UL Listed: S635
  • ULC Listed: S527-11
Specifications

Others

  • Overall Width
    • 11.11 centimetre
  • Display Size
    • 20 Characters x 2 Lines
  • Overall Height
    • 20.96 centimetre
  • Maximum Wiring Distance
    • 1828.8 metre
    • 6000 foot
  • Addressing Style
    • Date
    • Point
    • Time
  • Mounting Type
    • CHS-4 Chassis
  • Product Type
    • LCD Annunciator
  • For Use With
    • NFS2-3030 and NCA-2
  • Brand
    • Honeywell
    • Notifier
  • Regulatory Approvals
    • UL Listed: S635; ULC Listed: S527-11; FDNY: COA# 6212, 6211; CSFM: 7165-0028:0243, 7165-0028-0224; FM Approved

Others

  • Overall Width
    • 11.11 centimetre
  • Display Size
    • 20 Characters x 2 Lines
  • Overall Height
    • 20.96 centimetre
  • Maximum Wiring Distance
    • 1828.8 metre
    • 6000 foot
  • Addressing Style
    • Date
    • Point
    • Time
  • Mounting Type
    • CHS-4 Chassis
  • Product Type
    • LCD Annunciator
  • For Use With
    • NFS2-3030 and NCA-2
  • Brand
    • Honeywell
    • Notifier
  • Regulatory Approvals
    • UL Listed: S635; ULC Listed: S527-11; FDNY: COA# 6212, 6211; CSFM: 7165-0028:0243, 7165-0028-0224; FM Approved
  • Overall Width : 11.11 centimetre
  • Display Size : 20 Characters x 2 Lines
  • Overall Height : 20.96 centimetre
  • Maximum Wiring Distance : 1828.8 metre|6000 foot
  • Addressing Style : Date|Point|Time
  • Mounting Type : CHS-4 Chassis
  • Product Type : LCD Annunciator
  • For Use With : NFS2-3030 and NCA-2
  • Brand : Honeywell|Notifier
  • Regulatory Approvals : UL Listed: S635; ULC Listed: S527-11; FDNY: COA# 6212, 6211; CSFM: 7165-0028:0243, 7165-0028-0224; FM Approved
Others
Name
Description
File Size
Date
Size
LCD2-80 Annunciator Data Sheet
application/pdf 210.93 KB
9/11/2019
210.93 KB
TRADE PRODUCT LIST Catalog
application/pdf 4.15 MB
1/23/2024
4.15 MB
Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
application/pdf 383.68 KB
1/8/2024
383.68 KB
LCD2-80 Data Sheet
application/pdf 253.89 KB
1/8/2024
253.89 KB
Leaders in Life- Safety- Technology Catalogs
application/pdf 9.8 MB
1/8/2024
9.8 MB
Data Sheet
Name
Description
File Size
Date
Size
LCD2-80 Data Sheet-Data Sheet
application/pdf 249.85 KB
5/14/2023
249.85 KB
Name
Description
File Size
Date
Size
LCD2-80 Data Sheet-Data Sheet
application/pdf 249.85 KB
5/14/2023
249.85 KB
LCD2-80 Annunciator Data Sheet
application/pdf 210.93 KB
9/11/2019
210.93 KB
TRADE PRODUCT LIST Catalog
application/pdf 4.15 MB
1/23/2024
4.15 MB
Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
application/pdf 383.68 KB
1/8/2024
383.68 KB
LCD2-80 Data Sheet
application/pdf 253.89 KB
1/8/2024
253.89 KB
Leaders in Life- Safety- Technology Catalogs
application/pdf 9.8 MB
1/8/2024
9.8 MB
Name
Description
File Size
Date
Size
LCD2-80 Annunciator Data Sheet
210.93 KB
9/11/2019
TRADE PRODUCT LIST Catalog
4.15 MB
1/23/2024
Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
383.68 KB
1/8/2024
LCD2-80 Data Sheet
253.89 KB
1/8/2024
Leaders in Life- Safety- Technology Catalogs
9.8 MB
1/8/2024
LCD2-80 Data Sheet-Data Sheet
249.85 KB
5/14/2023
Product Number
Image
SKU
Description
alt
LCD2-80
Liquid Crystal Display, 80-Character, 6000 foot segments, FlushSurfacePanel Mount
Image
SKU
Description
alt
LCD2-80
Liquid Crystal Display, 80-Character, 6000 foot segments, FlushSurfacePanel Mount