/content/hbtbt/ae/en/search-results.html

Control Modules

Single Input Module - Morley IAS, IN

Single Input Module - Morley IAS, IN

Overview

The MI-DCMOE Single Output Module optionally supervises the wiring to the load devices and, upon command from the control panel,

switches an external power supply to operate these devices. It also has built-in short circuit isolation capability.

In normal supervised mode, the device switches out the load supervision and switches in the external power

supply through a double pole relay. The external power supply is monitored and raises an unlatched fault

condition if the voltage falls below the fixed threshold. In the unsupervised mode, the device provides neither

load nor power supply supervision and can be used to switch a single form C set of changeover contacts

Features & Benefits:
  • Operating Temperature Range -20o C to +60o C
  • Humidity 5 to 95% Relative Humidity (non- condensing)
  • IP Rating IP40 (IP44 in M200E–SMB)
  • Operating Voltage Range 15 to 32VDC
  • Maximum Standby Current 160µA at 24VDC no communications
  • Relay Specifications Normal and unsupervised form C ratings 2A at 30VDC, resistive load
Certifications:
  • Intertek Approved - EN
Others
Name
Description
File Size
Date
Size
MÓDULOS DE ENTRADAS-SALIDAS ANALÓGICAS DIRECCIONABLES Data Sheet
application/pdf 206.73 KB
1/30/2024
206.73 KB
Name
Description
File Size
Date
Size
MÓDULOS DE ENTRADAS-SALIDAS ANALÓGICAS DIRECCIONABLES Data Sheet
206.73 KB
1/30/2024
206.73 KB
Name
Description
File Size
Date
Size
MÓDULOS DE ENTRADAS-SALIDAS ANALÓGICAS DIRECCIONABLES Data Sheet
206.73 KB
1/30/2024