/content/hbtbt/ae/en/search-results.html

    Monitor Modules

    Single Input Module - Morley IAS, IN

    Discontinued

    Single Input Module - Morley IAS, IN

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The MI-DMMIE and MI-DMM2IE provide supervision of one or two input circuits, respectively, from external devices. All modules feature a built-in short circuit isolator. Input channels are capable of both latched and analogue supervision. There are three separate latched states, normal, open circuit and combined alarm/short. The analogue supervision continuously monitors the supervised circuit, returning a signal proportional to the circuit resistance.Features &- Benefits:
    • Operating Temperature Range -20o C to +60o C
    • Humidity 5 to 95% Relative Humidity (non- condensing)
    • IP Rating IP40 (IP44 in M200E–SMB)
    • Operating Voltage Range 15 to 32VDC
    • M210EA Maximum Standby Current 140µA at 24VDC, no communications
    • M220EA Maximum Standby Current 140µA at 24VDC, no communications
    • M221EA Maximum Standby Current 140µA at 24VDC, no
    • communications M221EA Output Rating 2A at 30VDC, resistive load
    Certifications:
    • Intertek Approved - EN