Specialty Modules
Fault Isolator Module
Interface Module for IS addressable device is intended for use with Analog addressable systems. This module can be easily mounted with the existing SMB500 surface mount box
The Notifier IMX-1E Fault Isolator Module comes intended for use with analog addressable systems and in conjunction with IDX-751 intrinsically safe photoelectric smoke sensors. Also, the Notifier IMX-1E fault isolator module serves as an interface between the control panel as well as up to a maximum of 15 x IDX-751 smoke sensors. The IMX-1E must also be use in conjunction with a Y72221 galvanic isolator barrier. Besides, to ensure correct operation, the IMX-1E must only be connect to a listed compatible Control Panel.
Features & Benefits:- Requires IDX-751 IS smoke sensor
- Galvanic Isolator Y72221-L4
- EN 50130-4: 2011
- EN61000-6-3:2007+A1:2011+AC:2012
- EN 50581: 2012