/content/hbtbt/ae/en/search-results.html

Strobes & Signal Lights

Outdoor Optical Repeater

IP54 outdoor optical repeater with RGB LED technology that allows the choice of the desired color by combining the three inputs with negative to give.

Overview

IP54 outdoor optical repeater with RGB LED technology that allows the choice of the desired color by combining the three inputs with negative to give. Device power supply from 10.5Vdc to 27.6Vdc without brightness variations.

Features & Benefits:
  • Color: Transparent Polycarbonate –
  • Dimensions mm: 58 x 58 x 20
  • Connection: 5-pole cable 100 cm
  • IP degree: IP54
  • Available colors: White, Red, Green, Blue, Yellow / orange, Purple, Blue.