/content/hbtbt/ae/en/search-results.html

    Power Supplies

    HPFF8 & HPFF12 Series Notification Appliance Circuit Expander/Power Supply

    Notification Appliance Circuit (NAC) expanders/power supplies are designed to extend the power capabilities of existing NACs (to support ADA requirements and NAC synchronization) and provide power for auxiliary devices.

    Overview

    Notification Appliance Circuit (NAC) expanders/power supplies are designed to extend the power capabilities of existing NACs (to support ADA requirements and NAC synchronization) and provide power for auxiliary devices. They connect to fire alarm control panels (FACPs) or operate standalone. 

     Features & Benefits: 

    • UL Listed NAC synchronization using System Sensor®, Wheelock™, or Gentex® appliances
    • Supports Class A and Class B circuit configuration
    • Fully supervised NACs
    • Two fully independent supervised input/output control circuits
    • Selectable earth-fault detection
    • AC trouble report selectable for immediate or delayed release
    • Provides auxiliary continuously-supplied output
    • Primary Input Power: 120VAC, 60Hz, 3.6A standard; 240VAC, 50Hz, 2.1A on units with E suffix.
    • Secondary Power: 24 volt operation: two 7-26 AH batteries.
    • Battery Charging Capacity: 7 to 26 AH batteries. Up to 26 AH batteries.
    • HPFF8 Cabinet: Holds up to two 18AH batteries
    • HPFF12 Cabinet: Holds up to two 18AH batteries

    Certifications:

    • HPFF8 Series:
      • UL Listed: S24562
      • FM Approved
      • CSFM: 7315-1637:0102
      • NYFD: COA#6032
    • HPFF12 Series:
      • UL Listed: S24562
      • Seismic Certification of Non-Structural Electrical Components and Systems
      • FM Approved
      • CSFM: 7315-1637:0102
    Others
    Name
    Description
    File Size
    Date
    Size
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    HPFF8 Series Installation Guide - Honeywell
    application/pdf 2.23 MB
    6/16/2023
    2.23 MB
    Honeywell Power Products DCD
    application/pdf 202.65 KB
    10/12/2022
    202.65 KB
    1637-0102 Power Supply CSFM Listing
    application/pdf 166.46 KB
    7/15/2022
    166.46 KB
    HPFF8 NAC Expander-Power Supply CAD Drawing
    application/zip 883.4 KB
    4/28/2023
    883.4 KB
    HPFF12 NAC Expander-Power Supply CAD Drawing
    application/zip 1.44 MB
    4/28/2023
    1.44 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NAC Expander-Power Supply Data Sheet - Honeywell
    application/pdf 159.4 KB
    6/16/2023
    159.4 KB
    HPFF12 NAC Expander-Power Supply Data Sheet Gamewell-FCI
    application/pdf 85.31 KB
    6/16/2023
    85.31 KB
    HPFF12(E) and HPFF12CM(E)- Data Sheet - Notifier
    application/pdf 138.81 KB
    6/16/2023
    138.81 KB
    HPFF8, HPFF8CM, HPFF8E, HPFF8CME NAC Expander-Power Supply Data Sheet - Honeywell
    application/pdf 173.51 KB
    6/16/2023
    173.51 KB
    HPFF8(E) and HPFF8CM(E) Data Sheet - Notifier
    application/pdf 139.66 KB
    6/16/2023
    139.66 KB
    Name
    Description
    File Size
    Date
    Size
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    NAC Expander-Power Supply Data Sheet - Honeywell
    application/pdf 159.4 KB
    6/16/2023
    159.4 KB
    HPFF12 NAC Expander-Power Supply Data Sheet Gamewell-FCI
    application/pdf 85.31 KB
    6/16/2023
    85.31 KB
    HPFF12(E) and HPFF12CM(E)- Data Sheet - Notifier
    application/pdf 138.81 KB
    6/16/2023
    138.81 KB
    HPFF8, HPFF8CM, HPFF8E, HPFF8CME NAC Expander-Power Supply Data Sheet - Honeywell
    application/pdf 173.51 KB
    6/16/2023
    173.51 KB
    HPFF8 Series Installation Guide - Honeywell
    application/pdf 2.23 MB
    6/16/2023
    2.23 MB
    HPFF8(E) and HPFF8CM(E) Data Sheet - Notifier
    application/pdf 139.66 KB
    6/16/2023
    139.66 KB
    Honeywell Power Products DCD
    application/pdf 202.65 KB
    10/12/2022
    202.65 KB
    1637-0102 Power Supply CSFM Listing
    application/pdf 166.46 KB
    7/15/2022
    166.46 KB
    HPFF8 NAC Expander-Power Supply CAD Drawing
    application/zip 883.4 KB
    4/28/2023
    883.4 KB
    HPFF12 NAC Expander-Power Supply CAD Drawing
    application/zip 1.44 MB
    4/28/2023
    1.44 MB
    Name
    Description
    File Size
    Date
    Size
    Certificate of Compliance
    218.85 KB
    5/14/2023
    HPFF8 Series Installation Guide - Honeywell
    2.23 MB
    6/16/2023
    Honeywell Power Products DCD
    202.65 KB
    10/12/2022
    1637-0102 Power Supply CSFM Listing
    166.46 KB
    7/15/2022
    HPFF8 NAC Expander-Power Supply CAD Drawing
    883.4 KB
    4/28/2023
    HPFF12 NAC Expander-Power Supply CAD Drawing
    1.44 MB
    4/28/2023
    NAC Expander-Power Supply Data Sheet - Honeywell
    159.4 KB
    6/16/2023
    HPFF12 NAC Expander-Power Supply Data Sheet Gamewell-FCI
    85.31 KB
    6/16/2023
    HPFF12(E) and HPFF12CM(E)- Data Sheet - Notifier
    138.81 KB
    6/16/2023
    HPFF8, HPFF8CM, HPFF8E, HPFF8CME NAC Expander-Power Supply Data Sheet - Honeywell
    173.51 KB
    6/16/2023
    HPFF8(E) and HPFF8CM(E) Data Sheet - Notifier
    139.66 KB
    6/16/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HPF24S8E
    Remote charger 8A Power Supply (120V AC), Red, Export
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-hpf24s8e-8a-24vdc-f-a-nac-power-supply
    HPF24S8E
    Remote charger 8A Power Supply (120V AC), Red, Export
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-hpf24s8e-8a-24vdc-f-a-nac-power-supply