/content/hbtbt/ae/en/search-results.html

Volume Controllers

Honeywell Volume Controller

HN-VC series Volume Controller adopts the advanced 3-wire/4-wire design and it is adaptive to different systems. Four selectable power settings 6/30/60/120 W are available.

Overview

HN-VC series Volume Controller adopts the advanced 3-wire/4-wire design and it is adaptive to different systems. Four selectable power settings including 6W, 30W, 60W and 120W are available. With an elegant appearance, HN-VC series can easily blend into any aesthetic background. It is designed to mount on standard 86 × 86 electrical back box and also applicable to 3-wire, 4-wire and 6-wire systems.

Features & Benefits:
  • Industrial design and stylish appearance
  • Built-in 24V DC forced relay
  • Selectable power 6W, 30W, 60W, 120W
  • 5 degree volume control levels
  • Applicable to 3-wire, 4-wire and 6-wire systems
  • Designed to mount on standard 86 × 86 electrical back box
Specifications

Others

  • Frequency Response
    • 50 - 20 kHz hertz
  • Brand
    • Honeywell
  • Operating Voltage
    • 24
  • Mounting Type
    • 86 x 86 Electrical Back Box
  • Controls
    • Volume

Others

  • Frequency Response
    • 50 - 20 kHz hertz
  • Brand
    • Honeywell
  • Operating Voltage
    • 24
  • Mounting Type
    • 86 x 86 Electrical Back Box
  • Controls
    • Volume
  • Frequency Response : 50 - 20 kHz hertz
  • Brand : Honeywell
  • Operating Voltage : 24
  • Mounting Type : 86 x 86 Electrical Back Box
  • Controls : Volume