Occupancy Sensors
MS1500P LightSpot Standard Ultrasonic detector
The Ex-Or MS1500P is a 10A LightSpot Ultrasonic detector with a passive photocell & It has a detection range of up to 15 metre in a given direction.
The Ex-Or MS1500P is a 10A LightSpot Ultrasonic detector with a passive photocell. It has a detection range of up to 15 metre in a given direction. This makes it suitable classrooms, corridors and offices.
Features & Benefits:- High-performance, ultrasonic presence detector
- Directionally adjustable
- Passive photocell
- Ideal for offices, classrooms, corridors and other medium-range applications
- Mounting options:
- Semi-flush Surface
- LUCKINSlive
Others
- Brand
- Ex-Or
- Control Type
- Switching
- IP Rating
- IP3X
- Coverage
- Directional meter
Others
- Brand
- Ex-Or
- Control Type
- Switching
- IP Rating
- IP3X
- Coverage
- Directional meter
- Brand : Ex-Or
- Control Type : Switching
- IP Rating : IP3X
- Coverage : Directional meter