/content/hbtbt/us/en/search-results.html

    Transmitters & Receivers

    5817CBXT Wireless Commercial Transmitter

    5817CBXT wireless commercial transmitters are universal contact-monitoring transmitters that can be used with household and commercial fire and burglary-initiating devices.

    Overview

    5817CBXT wireless commercial transmitters are universal contact-monitoring transmitters that can be used with household and commercial fire and burglary-initiating devices such as door/window contacts, motion and glassbreak detectors, sprinkler water flow switches, tamper switches, post indicator valves, manual pull stations, and remote duct detectors. Upon activation, it emits an RF signal to a control panel, sending a burglary or fire alarm to a central station.

    Features & Benefits:
    • Three unique input loops (zones)
    • The first loop (primary loop) is supervised and typically used for high-priority alarm reporting such as commercial fire or burglary (reporting transmission every four seconds)
    • The second loop is the built-in, normally closed reed switch used in conjunction with magnet
    • The third loop is another normally closed household burglary loop (all three loops may be used)
    • A fourth (automatically enrolled) loop contains two tamper switches to protect the transmitter
    • UL Listed for residential and commercial fire and burglary
    Certifications:
    • UL Listings: Commercial Fire UL 864
    • Household Fire UL 985
    • Household Burg UL 1023
    • Commercial Burg UL 365, UL 609, UL 1076, UL 1610
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security
    Others
    Name
    Description
    File Size
    Date
    Size
    IPGSM-4G UL Listing
    application/pdf 22 KB
    5/14/2023
    22 KB
    UL UOXX Listing Sheet
    application/pdf 20.01 KB
    5/14/2023
    20.01 KB
    Engineering Specifications
    Name
    Description
    File Size
    Date
    Size
    VISTA-128FB A&E spec
    application/pdf 38.03 KB
    5/14/2023
    38.03 KB
    VISTA-128FBP A&E Spec
    application/msword 86.5 KB
    5/14/2023
    86.5 KB
    VISTA-250FBP A&E Spec
    application/pdf 55.17 KB
    5/14/2023
    55.17 KB
    VISTA-128B A&E spec
    application/pdf 34.72 KB
    5/10/2023
    34.72 KB
    Name
    Description
    File Size
    Date
    Size
    VISTA-128FB A&E spec
    application/pdf 38.03 KB
    5/14/2023
    38.03 KB
    IPGSM-4G UL Listing
    application/pdf 22 KB
    5/14/2023
    22 KB
    VISTA-128FBP A&E Spec
    application/msword 86.5 KB
    5/14/2023
    86.5 KB
    UL UOXX Listing Sheet
    application/pdf 20.01 KB
    5/14/2023
    20.01 KB
    VISTA-250FBP A&E Spec
    application/pdf 55.17 KB
    5/14/2023
    55.17 KB
    VISTA-128B A&E spec
    application/pdf 34.72 KB
    5/10/2023
    34.72 KB
    Name
    Description
    File Size
    Date
    Size
    IPGSM-4G UL Listing
    22 KB
    5/14/2023
    UL UOXX Listing Sheet
    20.01 KB
    5/14/2023
    VISTA-128FB A&E spec
    38.03 KB
    5/14/2023
    VISTA-128FBP A&E Spec
    86.5 KB
    5/14/2023
    VISTA-250FBP A&E Spec
    55.17 KB
    5/14/2023
    VISTA-128B A&E spec
    34.72 KB
    5/10/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    5817CBXT
    Wireless Commercial Transmitter
    5817CBXT
    Wireless Commercial Transmitter