/content/hbtbt/us/en/search-results.html

Temperature & Humidity Transmitters

C7262 Carbon Dioxide (CO2) and Temperature Sensor

The C7262 Sensor is a stand-alone carbon dioxide (CO2) and temperature sensor for use in determining ventilation necessity with HVAC controllers. The C7262 measures the CO2 concentration and temperature in the ventilated space.

Overview

The C7262 Sensor is a stand-alone carbon dioxide (CO2) and temperature sensor for use in determining ventilation necessity with HVAC controllers. The C7262 measures the CO2 concentration and temperature in the ventilated space. The C7262 is used in ventilation and air conditioning systems to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space and to sense the temperature of the space.

Features & Benefits:
  • Used for CO2 based ventilation control.
  • Integral 20K ohm NTC temperature output.
  • Models available with LCD that provides CO2 ppm level.
  • Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas.
  • Device provides voltage or current output based on CO2 levels.
  • Models available with SPST relay output.
  • Automatic Background Calibration (ABC) algorithm based on long-term evaluation reduces required typical zero-drift check maintenance.
Certifications:
  • CE
Sort
Sales Sheet
Document Title
Document Type
File Size
Data Sheet
Document Title
Document Type
File Size
Data Sheet
0.74 MB
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
C7262A1016/U
CO2Temperature Sensor, Wall-Mount, 02 to 10V DC or 04 to 20 mA Output
Image
SKU
Description
alt
C7262A1016/U
CO2Temperature Sensor, Wall-Mount, 02 to 10V DC or 04 to 20 mA Output