/content/hbtbt/us/en/search-results.html

Air Quality Sensors

ECO Gas Detector

The Eco gas detector provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property ensuring business continuity. They uses an existing aspirating pipe network to actively monitor for gas escapes and build-ups.

Overview

The Eco gas detector provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. They an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. Pre-calibrated sensor cartridges are easily replaced in the field and make converting to different gas sensors or replacing sensors a simple task. Vesda Eco gas detectors come complete with the main housing, sensor cartridge, data storage card and USB interface cable.

Certifications:
  • CE
  • EMC
Specifications

Others

  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Minimum Input Power
    • 18 voltage direct current
  • Maximum Input Power
    • 30 voltage direct current
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Detection Area
    • Specific Point
    • Total Area
    • Zone
  • Product Type
    • Gas Detector
  • Power Source
    • Power Supply
  • Brand
    • Xtralis
  • Detection Method
    • Flammable
  • Digital Outputs
    • Modbus RTU

Others

  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Minimum Input Power
    • 18 voltage direct current
  • Maximum Input Power
    • 30 voltage direct current
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Detection Area
    • Specific Point
    • Total Area
    • Zone
  • Product Type
    • Gas Detector
  • Power Source
    • Power Supply
  • Brand
    • Xtralis
  • Detection Method
    • Flammable
  • Digital Outputs
    • Modbus RTU
  • Maximum Standby Current : 60 mA @ 24 voltage direct current
  • Maximum Storage Temperature : 122 degree Fahrenheit
  • Minimum Input Power : 18 voltage direct current
  • Maximum Input Power : 30 voltage direct current
  • Alarm Relay Output : 1 A @ 30 voltage direct current
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
  • Detection Area : Specific Point|Total Area|Zone
  • Product Type : Gas Detector
  • Power Source : Power Supply
  • Brand : Xtralis
  • Detection Method : Flammable
  • Digital Outputs : Modbus RTU
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
ECO-SC-31
ECO SENS CRTG O2 0-25%VV
alt
ECO-SC-31-41
ECO SENS CRTG O2+CO
alt
ECO-SC-31-EX
ECO Gas Detector, Single Gas, Sensor Cartridge, Oxygen (O2) 0-25% VOL-deficiency only alarm
Image
SKU
Description
alt
ECO-SC-31
ECO SENS CRTG O2 0-25%VV
alt
ECO-SC-31-41
ECO SENS CRTG O2+CO
alt
ECO-SC-31-EX
ECO Gas Detector, Single Gas, Sensor Cartridge, Oxygen (O2) 0-25% VOL-deficiency only alarm