Dampers
Balancing Dampers
BGS series balancing dampers – Licensed by Mestek
BGS series balancing dampers balance air pressure in HVAC systems. Operators can manually adjust the blades, via hand quadrant or cable-operated actuator, to adjust the pressure in the duct. Eliminate drafty rooms and cold spots with balanced HVAC flow.
The Honeywell Trademark is used under license from Honeywell International Inc. Honeywell International Inc. makes no representations or warranties with respect to the products. These products are manufactured by the Mestek Commercial Damper and Louver Group (MCDLG). In the interest of product development, MCDLG reserves the right to make changes without notice.
Features & Benefits:- Available with galvanized steel construction
- Single blade design for balancing air pressure
- Up to 1,500 FPM air velocity
- Up to 1 in. w.g. static pressure
- Manual actuators available, including cable-operated actuators
- Optional 16 GA. Galvanized steel blade
- BGS balancing dampers are designed for balancing air pressure in ducts to ensure even airflow throughout the system.