Dampers
Control Dampers
VA and VG series control dampers – Licensed by Mestek
VA and VG series control dampers regulate airflow through large-scale HVAC systems. These dampers are designed for rectangular ductwork in commercial HVAC systems, including office buildings, retail spaces, and multi-family projects.
The Honeywell Trademark is used under license from Honeywell International Inc. Honeywell International Inc. makes no representations or warranties with respect to the products. These products are manufactured by the Mestek Commercial Damper and Louver Group (MCDLG). In the interest of product development, MCDLG reserves the right to make changes without notice.
Features & Benefits:- AMCA rated for Air Performance and Air Leakage
- Available with extruded aluminum, galvanized steel, and stainless-steel construction (construction varies based on model)
- Single thickness and airfoil blades designed for air control
- Up to 5000 FPM air velocity
- Up to 12 in. w.g. static pressure
- Manual, pneumatic, and electric actuator available
- Actuator mounting options for on-jamb or in-stream operation
- Available accessories include flange framing, security bars, and transition collars
- VA and VG control dampers are used for air control applications in HVAC