Plant Controllers
CIPer Model 50
CIPer™ Model 50 has you covered with expansion capabilities for up to 2,500 points. Built on the Niagara N4 Framework® and fully BACnet compliant, the CIPer Model 50 gives you a fully scalable solution for meeting both current and future needs.
CIPer™ Model 50 has you covered with expansion capabilities for up to 2,500 points. Built on the Niagara N4 Framework® and fully BACnet compliant, the CIPer Model 50 gives you a fully scalable solution for meeting both current and future needs. Its energy-saving functions include variable speed fan support, intelligent boiler sequencing, night purge to reduce cooling costs and support of complex boiler, heat pump and solar panel applications.
Features & Benefits:- IP connectivity
- Reduced Operating Costs
- Installation Flexibility
Others
- Communications Protocol
- Fidelio FIAS MICROS Protocol
- BACnet
- TCP/IP
- Modbus RTU/ASCII Slave
- SNMP
- Station (FOX)
- MQTT Secure
- LON IP
- MQTT
- Open ADR
- EnOcean
- OBIX
- KNX EIBnet/IP
- Panel-Bus
- Email Alarming SMTP
- Platform Daemon
- Modbus TCP
- C-Bus Driver (SUSI)
- Station Secure (FOXS)
- Modbus RTU/ASCII Master
- BACnet MSTP
- HTTP
- M-Bus
- SMS
- SSH
- Platform Daemon SSL
- BACnet/IP
- Number of Digital Inputs
- 4
- Communication Technology
- Panel Bus
- Number of Digital Outputs
- 3
- 4
- 1
- Number of Universal Inputs
- 8
- 2
Others
- Communications Protocol
- Fidelio FIAS MICROS Protocol
- BACnet
- TCP/IP
- Modbus RTU/ASCII Slave
- SNMP
- Station (FOX)
- MQTT Secure
- LON IP
- MQTT
- Open ADR
- EnOcean
- OBIX
- KNX EIBnet/IP
- Panel-Bus
- Email Alarming SMTP
- Platform Daemon
- Modbus TCP
- C-Bus Driver (SUSI)
- Station Secure (FOXS)
- Modbus RTU/ASCII Master
- BACnet MSTP
- HTTP
- M-Bus
- SMS
- SSH
- Platform Daemon SSL
- BACnet/IP
- Number of Digital Inputs
- 4
- Communication Technology
- Panel Bus
- Number of Digital Outputs
- 3
- 4
- 1
- Number of Universal Inputs
- 8
- 2
- Communications Protocol : Fidelio FIAS MICROS Protocol|BACnet|TCP/IP|Modbus RTU/ASCII Slave|SNMP|Station (FOX)|MQTT Secure|LON IP|MQTT|Open ADR|EnOcean|OBIX|KNX EIBnet/IP|Panel-Bus|Email Alarming SMTP|Platform Daemon|Modbus TCP|C-Bus Driver (SUSI)|Station Secure (FOXS)|Modbus RTU/ASCII Master|BACnet MSTP|HTTP|M-Bus|SMS|SSH|Platform Daemon SSL|BACnet/IP
- Number of Digital Inputs : 4
- Communication Technology : Panel Bus
- Number of Digital Outputs : 3|4|1
- Number of Universal Inputs : 8|2
Image
SKU
Description
WEB-EAGLENX26ND
CIPer Model 50
WEB-EAGLENX26D
CIPer Model 50, 26 Built-In I/O, 5 Devices, 100 License Points