/content/hbtbt/ca/fr/search-results.html

    Éclairage d’urgence

    EL-KWD Series Plastic Luminaire

    EL-KW Series Plastic Luminaires used for the marking of escape and rescue routes. For single and double sided labelling

    Aperçu

    EL-KW Series Plastic Luminaires used for the marking of escape and rescue routes. For single and double sided labelling

    Features & Benefits:
    • Complete pictogram set included
    • Viewing distance 16 m
    • Available with flat wall hood or high ceiling hood
    • Also available as escape route lighting
    Certifications:
    • DIN EN 60598-1
    • DIN EN 60598-2-22
    • EN 1838
    • IP 54