Energy Management Software
E-Mon Energy Software
E-Mon Energy software is an energy-monitoring system that allows users to read and monitor energy consumption easily and effectively via on-site or off-site non-dedicated computers.
E-Mon Energy Software is an energy-monitoring system that allows users to read and monitor energy consumption easily and effectively via on-site or off-site non-dedicated computers. The software allows the user to generate graphs and profiles of energy data for demand analysis and usage reduction. E-Mon Energy Software will also generate tenant electrical bills for tenant allocation, departmental allocation, and usage verification.
Features & Benefits:- Graphic profiling provides analytical charts and graphs with demand profiling for 5-, 15-, 30- or 60-minute sampling rates
- Generate and print itemized electric bills (using coincidental peak demand date and time)
- Reads up to 8 time periods, 4 seasons and multiple holidays for time-of-use (TOU) monitoring
- Optional wireless metering allows users to remotely
- Read Class 2100, Class 4100 E-Mon meters and E-Mon third-party wireless socket meters via Internet, Ethernet or telephone communication. (Additional components required.)
- Reads all E-Mon meters via IDRs and Class
- 3000/5000 meters directly. Can also read gas, water, BTU and steam meters via IDR for billing purposes & graphical displays of usage
- Exports data to spreadsheets for analysis
- Exports data to MV-90 system
- Meter reading and billing services are available
Others
- Brand
- Honeywell Multisite
- Product Type
- E-Mon Energy Server Degrees Celsius
Others
- Brand
- Honeywell Multisite
- Product Type
- E-Mon Energy Server Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : E-Mon Energy Server Degrees Celsius
Please Sign In to view part numbers available for purchase based on your account