/content/hbtbt/us/en/search-results.html

Locking Devices

Medeco Aperio M100 SPEC Wireless Lock

Medeco Aperio M100 SPEC wireless locks can be installed or retrofitted for many different applications such as securing cabinet, server rack, etc.

Overview

Medeco Aperio M100 SPEC wireless locks can be installed or retrofitted for many different applications such as securing cabinet, server rack, etc. They can be paired and communicate wirelessly to the Aperio hub which supports up to 8 locking devices per hub. Wireless communication between the locks and hub utilize 128-bit AES encryption to ensure security. They provides Real time communication with Pro-Watch utilizing 900 MHz wireless protocol for superior wireless range.

Features & Benefits:
  • Up to 8 Aperio devices per Aperio Hub
  • 128-bit AES encrypted wireless communication
Specifications

Others

  • Body Depth
    • 37 millimetre
  • Body Width
    • 82 millimetre
  • Body Length
    • 82 millimetre
  • Operating Current Draw
    • 250 (Maximum) milliampere
    • 80 (Standby) milliampere
  • Holding Voltage
    • 12 voltage direct current

Others

  • Body Depth
    • 37 millimetre
  • Body Width
    • 82 millimetre
  • Body Length
    • 82 millimetre
  • Operating Current Draw
    • 250 (Maximum) milliampere
    • 80 (Standby) milliampere
  • Holding Voltage
    • 12 voltage direct current
  • Body Depth : 37 millimetre
  • Body Width : 82 millimetre
  • Body Length : 82 millimetre
  • Operating Current Draw : 250 (Maximum) milliampere|80 (Standby) milliampere
  • Holding Voltage : 12 voltage direct current
Sort
Data Sheet
Document Title
Document Type
File Size
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
M100-SPEC
M100 SPEC Wireless Lock, 8-42V DC, 5 to 35C Operating, 80mA Standby
Image
SKU
Description
alt
M100-SPEC
M100 SPEC Wireless Lock, 8-42V DC, 5 to 35C Operating, 80mA Standby